目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0163 - Ball-end thrust screws without head with full ball, LONG-LOK secured
Blohm
Support elements, locating elements, stop elements
Thrust screws
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/druckschrauben/07105.prj},{NB=B0163.11230},{L3=10.0},{KUGEL=8.5},{SW=6.0},{BELASTUNG=30.0},{GEW=0.0182},{EAN=MIN},{NDM=12.0},{XA=9.6},{XB=29.2},{XC=8.0},{XD=1.0},{XE=1.5},{XF=3.9},{XG=7.0},{XH=30.2},{XI=32.0},{XJ=16.700},{XK=4.800},{XL=1.100},{XM=1.300},{XN=6.000},{BESTBLOHM=B0163.11230},{FORM=A},{AUSF=Kugel aus Stahl},{MATERIAL=Stahl},{D1=M12},{D3=-},{L1=32},{L2=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
KUGEL
ball diameter
[mm]
SW
width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0163.1046
B0163.1046
A
ball in steel
M4
-
6
-
2.5
2.5
2.0
3.5
0.0003
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10410
B0163.10410
A
ball in steel
M4
-
10
-
3.5
2.5
2.0
3.5
0.0005
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10416
B0163.10416
A
ball in steel
M4
-
16
-
5.0
2.5
2.0
3.5
0.0010
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.1058
B0163.1058
A
ball in steel
M5
-
8
-
3.5
3.0
2.5
4.5
0.0006
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10512
B0163.10512
A
ball in steel
M5
-
12
-
5.0
3.0
2.5
4.5
0.0011
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10520
B0163.10520
A
ball in steel
M5
-
20
-
6.0
3.0
2.5
4.5
0.0021
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10610
B0163.10610
A
ball in steel
M6
-
10,8
-
3.5
4.0
3.0
9.0
0.0012
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10616
B0163.10616
A
ball in steel
M6
-
16,8
-
7.0
4.0
3.0
9.0
0.0023
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10620
B0163.10620
A
ball in steel
M6
-
20,8
-
7.0
4.0
3.0
9.0
0.0029
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10625
B0163.10625
A
ball in steel
M6
-
25,8
-
7.0
4.0
3.0
9.0
0.0038
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10650
B0163.10650
A
ball in steel
M6
-
50,8
-
7.0
4.0
3.0
9.0
0.0080
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10660
B0163.10660
A
ball in steel
M6
-
60,8
-
7.0
4.0
3.0
9.0
0.0097
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10810
B0163.10810
A
ball in steel
M8
-
11,2
-
3.5
5.5
4.0
10.0
0.0024
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10812
B0163.10812
A
ball in steel
M8
-
13,2
-
5.0
5.5
4.0
10.0
0.0029
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10820
B0163.10820
A
ball in steel
M8
-
21,2
-
8.0
5.5
4.0
15.0
0.0052
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10825
B0163.10825
A
ball in steel
M8
-
26,2
-
8.0
5.5
4.0
15.0
0.0067
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10830
B0163.10830
A
ball in steel
M8
-
31,2
-
8.0
5.5
4.0
15.0
0.0083
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10850
B0163.10850
A
ball in steel
M8
-
51,2
-
8.0
5.5
4.0
15.0
0.0145
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10860
B0163.10860
A
ball in steel
M8
-
61,2
-
8.0
5.5
4.0
15.0
0.0176
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.10880
B0163.10880
A
ball in steel
M8
-
81,2
-
8.0
5.5
4.0
15.0
0.0236
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.11012
B0163.11012
A
ball in steel
M10
-
13,7
-
5.0
7.0
5.0
20.0
0.0048
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.11016
B0163.11016
A
ball in steel
M10
-
17,7
-
9.0
7.0
5.0
20.0
0.0061
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.11020
B0163.11020
A
ball in steel
M10
-
21,7
-
9.0
7.0
5.0
20.0
0.0080
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.11025
B0163.11025
A
ball in steel
M10
-
26,7
-
9.0
7.0
5.0
20.0
0.0106
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0163.11035
B0163.11035
A
ball in steel
M10
-
36,7
-
9.0
7.0
5.0
20.0
0.0153
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表