目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0162 - Ball-end thrust screws without head stainless steel with full ball
Blohm
Support elements, locating elements, stop elements
Thrust screws
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/druckschrauben/07111.prj},{NB=B0162.11225},{L=27.0},{KUGEL=8.5},{SW=6.0},{GEW=0.0146},{EAN=MIN},{TAB=2.000},{TAB1=0.000},{TAB2=1},{TAB3=2},{NDM=12},{DW0=0},{DW1=0},{XA=9.60},{XB=24.20},{XC=8.00},{XD=1.00},{XE=4.400},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{BESTBLOHM=B0162.11225},{FORM=A},{AUSF=mit voller Kugel aus Edelstahl},{MATERIAL=Edelstahl},{D=M 12},{BELASTUNG=30},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
L
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0162.1046
B0162.1046
A
with full ball in ceramic
Stainless steel
M 4
6.0
2.5
2.0
3.5
0.0003
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.1048
B0162.1048
A
with full ball in ceramic
Stainless steel
M 4
8.0
2.5
2.0
3.5
0.0004
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10410
B0162.10410
A
with full ball in ceramic
Stainless steel
M 4
10.0
2.5
2.0
3.5
0.0006
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10412
B0162.10412
A
with full ball in ceramic
Stainless steel
M 4
12.0
2.5
2.0
3.5
0.0007
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10416
B0162.10416
A
with full ball in ceramic
Stainless steel
M 4
16.0
2.5
2.0
3.5
0.0010
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10420
B0162.10420
A
with full ball in ceramic
Stainless steel
M 4
20.0
2.0
2.0
3.5
0.0010
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10425
B0162.10425
A
with full ball in ceramic
Stainless steel
M 4
25.0
2.5
2.0
3.5
0.0018
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10430
B0162.10430
A
with full ball in ceramic
Stainless steel
M 4
30.0
2.5
2.0
3.5
0.0022
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10435
B0162.10435
A
with full ball in ceramic
Stainless steel
M 4
35.0
2.5
2.0
3.5
0.0026
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10440
B0162.10440
A
with full ball in ceramic
Stainless steel
M 4
40.0
2.5
2.0
3.5
0.0030
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0162.1058
B0162.1058
A
with full ball in ceramic
Stainless steel
M 5
8.0
3.0
2.5
4.5
0.0007
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10510
B0162.10510
A
with full ball in ceramic
Stainless steel
M 5
10.0
3.0
2.5
4.5
0.0003
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10512
B0162.10512
A
with full ball in ceramic
Stainless steel
M 5
12.0
3.0
2.5
4.5
0.0011
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10516
B0162.10516
A
with full ball in ceramic
Stainless steel
M 5
16.0
3.0
2.5
4.5
0.0016
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10520
B0162.10520
A
with full ball in ceramic
Stainless steel
M 5
20.0
3.0
2.5
4.5
0.0020
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10525
B0162.10525
A
with full ball in ceramic
Stainless steel
M 5
25.0
3.0
2.5
4.5
0.0026
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10530
B0162.10530
A
with full ball in ceramic
Stainless steel
M 5
30.0
3.0
2.5
4.5
0.0000
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10535
B0162.10535
A
with full ball in ceramic
Stainless steel
M 5
35.0
3.0
2.5
4.5
0.0036
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10540
B0162.10540
A
with full ball in ceramic
Stainless steel
M 5
40.0
3.0
2.5
4.5
0.0040
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10550
B0162.10550
A
with full ball in ceramic
Stainless steel
M 5
50.0
3.0
2.5
4.5
0.0048
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0162.1068
B0162.1068
A
with full ball in ceramic
Stainless steel
M 6
8.8
4.0
3.0
9
0.0010
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10610
B0162.10610
A
with full ball in ceramic
Stainless steel
M 6
10.8
4.0
3.0
9
0.0013
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10612
B0162.10612
A
with full ball in ceramic
Stainless steel
M 6
12.8
4.0
3.0
9
0.0016
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10616
B0162.10616
A
with full ball in ceramic
Stainless steel
M 6
16.8
4.0
3.0
9
0.0023
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0162.10620
B0162.10620
A
with full ball in ceramic
Stainless steel
M 6
20.8
4.0
3.0
9
0.0030
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表