目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0586 - Grippers, tool steel, rectangular with counterbore
Blohm
Support elements, locating elements, stop elements
Grippers
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/grippers/07115-10.prj},{NB=B0586.25121},{BESTBLOHM=B0586.25121},{MATERIAL=Stahl},{FORM=A},{AUSF1=geriffelt},{RIFF=fein},{B=25},{D=14.5},{D1=11.0},{H=12},{H1=6.60},{FS=M10},{X=3,2x45°},{GEW=0.0450},{BS=Infotext},{ROHS=Yes},{ZTN=84662020},{EAN=MIN},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{FARBEX=Stahl brüniert},{XA=3.200},{XB=12.800},{XC=9.000},{XD=6.400},{XE=5.000},{XF=3.200},{XG=45.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
RIFF
Diameter
[mm]
B
Length
[mm]
D
height
[mm]
D1
width
[mm]
H
depth
[mm]
H1
Length
[mm]
FS
für Schruaben
[mm]
X
thread
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0586.12061
B0586.12061
steel
A
geriffelt
fein
12
8.0
4.5
6
4.06
M4
2,3x45°
0.0050
Yes
84662020
31.12.2099
98% availability of produ...
B0586.12101
B0586.12101
steel
A
geriffelt
fein
12
8.0
4.5
10
4.06
M4
2,3x45°
0.0010
Yes
84662020
31.12.2099
98% availability of produ...
B0586.12121
B0586.12121
steel
A
geriffelt
fein
12
8.0
4.5
12
4.06
M4
2,3x45°
0.0100
Yes
84662020
31.12.2099
98% availability of produ...
B0586.16061
B0586.16061
steel
A
geriffelt
fein
16
11.0
6.6
6
4.20
M6
3,2x45°
0.0100
Yes
84662020
31.12.2099
98% availability of produ...
B0586.16101
B0586.16101
steel
A
geriffelt
fein
16
11.0
6.6
10
4.20
M6
3,2x45°
0.0150
Yes
84662020
31.12.2099
98% availability of produ...
B0586.16121
B0586.16121
steel
A
geriffelt
fein
16
11.0
6.6
12
4.20
M6
3,2x45°
0.0200
Yes
84662020
31.12.2099
98% availability of produ...
B0586.20061
B0586.20061
steel
A
geriffelt
fein
20
15.0
9.0
6
5.08
M8
3,2x45°
0.0100
Yes
84662020
31.12.2099
98% availability of produ...
B0586.20101
B0586.20101
steel
A
geriffelt
fein
20
15.0
9.0
10
5.08
M8
3,2x45°
0.0200
Yes
84662020
31.12.2099
98% availability of produ...
B0586.20121
B0586.20121
steel
A
geriffelt
fein
20
15.0
9.0
12
5.08
M8
3,2x45°
0.0250
Yes
84662020
31.12.2099
98% availability of produ...
B0586.25101
B0586.25101
steel
A
geriffelt
fein
25
14.5
11.0
10
6.60
M10
3,2x45°
0.0350
Yes
84662020
31.12.2099
98% availability of produ...
B0586.25121
B0586.25121
steel
A
geriffelt
fein
25
14.5
11.0
12
6.60
M10
3,2x45°
0.0450
Yes
84662020
31.12.2099
98% availability of produ...
B0586.12062
B0586.12062
steel
B
keilförmig
fein
12
8.0
4.5
6
4.06
M4
2,3x45°
0.0050
Yes
84662020
31.12.2099
98% availability of produ...
B0586.12102
B0586.12102
steel
B
keilförmig
fein
12
8.0
4.5
10
4.06
M4
2,3x45°
0.0010
Yes
84662020
31.12.2099
98% availability of produ...
B0586.12122
B0586.12122
steel
B
keilförmig
fein
12
8.0
4.5
12
4.06
M4
2,3x45°
0.0100
Yes
84662020
31.12.2099
98% availability of produ...
B0586.16062
B0586.16062
steel
B
keilförmig
fein
16
11.0
6.6
6
4.20
M6
3,2x45°
0.0100
Yes
84662020
31.12.2099
98% availability of produ...
B0586.16102
B0586.16102
steel
B
keilförmig
fein
16
11.0
6.6
10
4.20
M6
3,2x45°
0.0150
Yes
84662020
31.12.2099
98% availability of produ...
B0586.16122
B0586.16122
steel
B
keilförmig
fein
16
11.0
6.6
12
4.20
M6
3,2x45°
0.0200
Yes
84662020
31.12.2099
98% availability of produ...
B0586.20062
B0586.20062
steel
B
keilförmig
fein
20
15.0
9.0
6
5.08
M8
3,2x45°
0.0100
Yes
84662020
31.12.2099
98% availability of produ...
B0586.20102
B0586.20102
steel
B
keilförmig
fein
20
15.0
9.0
10
5.08
M8
3,2x45°
0.0200
Yes
84662020
31.12.2099
98% availability of produ...
B0586.20122
B0586.20122
steel
B
keilförmig
fein
20
15.0
9.0
12
5.08
M8
3,2x45°
0.0250
Yes
84662020
31.12.2099
98% availability of produ...
B0586.25102
B0586.25102
steel
B
keilförmig
fein
25
14.5
11.0
10
6.60
M10
3,2x45°
0.0350
Yes
84662020
31.12.2099
98% availability of produ...
B0586.25122
B0586.25122
steel
B
keilförmig
fein
25
14.5
11.0
12
6.60
M10
3,2x45°
0.0450
Yes
84662020
31.12.2099
98% availability of produ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表