您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0149 - Self-aligning pads with O-ring
Blohm
Support elements, locating elements, stop elements
Self-aligning pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/pendelauflagen/02002.prj},{NB=B0149.504X0120},{D1=10},{D3=8.0},{H=12.5},{H1=2.0},{T=3.5},{W=28},{KUGEL=7},{GEW=0.0060},{EAN=MIN},{NDR=4.000},{KDR=0.000},{STR=0.00},{TYP=3.000},{XA=4.000},{XB=6.000},{XC=1.360},{XD=2.000},{XE=7.100},{XF=3.300},{XG=0.400},{XH=45.000},{BESTBLOHM=B0149.504X012},{FORM=O},{AUSF=Edelstahlkugel mit Diamant-Oberfläche},{D2=M 4},{BELASTUNG=11.5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{XPOS=0,[-14:14]},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{WX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
thread
ⁿ/ₐ
D3
diameter
[mm]
H
Length
[mm]
H1
[mm]
T
Length
[mm]
W
Angle
[°]
KUGEL
Ball Ø
[mm]
BELASTUNG
Load rating max.kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0149.104X012
B0149.104X012
C
flattened steel ball, fla...
10
M 4
6.0
12.0
1.5
4.5
10
7
12
0.0060
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.104X025
B0149.104X025
C
flattened steel ball, fla...
10
M 4
6.0
25.0
1.5
12.0
10
7
12
0.0129
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.105X016
B0149.105X016
C
flattened steel ball, fla...
13
M 5
8.5
16.0
1.5
5.0
10
10
20
0.0141
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.105X025
B0149.105X025
C
flattened steel ball, fla...
13
M 5
8.5
25.0
1.5
12.0
10
10
20
0.0222
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.304X012
B0149.304X012
F
flattened steel ball, dia...
10
M 4
6.0
12.0
1.5
4.5
10
7
12
0.0058
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.304X025
B0149.304X025
F
flattened steel ball, dia...
10
M 4
6.0
25.0
1.5
12.0
10
7
12
0.0127
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.305X016
B0149.305X016
F
flattened steel ball, dia...
13
M 5
8.5
16.0
1.5
5.0
10
10
20
0.0137
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.305X025
B0149.305X025
F
flattened steel ball, dia...
13
M 5
8.5
25.0
1.5
12.0
10
10
20
0.0220
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.704X012
B0149.704X012
K
flattened POM ball, flat ...
10
M 4
6.0
12.0
1.5
4.5
10
7
2
0.0046
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.704X025
B0149.704X025
K
flattened POM ball, flat ...
10
M 4
6.0
25.0
1.5
12.0
10
7
2
0.0115
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.705X016
B0149.705X016
K
flattened POM ball, flat ...
13
M 5
8.5
16.0
1.5
5.0
10
10
4
0.0101
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.705X025
B0149.705X025
K
flattened POM ball, flat ...
13
M 5
8.5
25.0
1.5
12.0
10
10
4
0.0184
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.504X012
B0149.504X012
O
stainless steel ball, dia...
10
M 4
8.0
12.5
2.0
3.5
28
7
11.5
0.0060
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.504X025
B0149.504X025
O
stainless steel ball, dia...
10
M 4
8.0
25.5
2.0
9.0
28
7
11.5
0.0131
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.505X017
B0149.505X017
O
stainless steel ball, dia...
13
M 5
11.0
17.5
3.0
6.5
28
10
19.8
0.0148
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.505X026
B0149.505X026
O
stainless steel ball, dia...
13
M 5
11.0
26.5
3.0
9.0
28
10
19.8
0.0231
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.506X021
B0149.506X021
O
stainless steel ball, dia...
17
M 6
14.0
21.0
3.0
7.5
28
13
27.4
0.0311
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.508X024
B0149.508X024
O
stainless steel ball, dia...
19
M 8
19.0
24.0
4.0
8.5
24
15
38.6
0.0450
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.510X028
B0149.510X028
O
stainless steel ball, dia...
24
M 10
21.0
28.0
4.0
9.0
24
20
58.3
0.0839
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.604X014
B0149.604X014
P
stainless steel ball, PUR...
10
M 4
10.0
14.5
4.0
3.5
28
7
-
0.0062
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.604X027
B0149.604X027
P
stainless steel ball, PUR...
10
M 4
10.0
27.5
4.0
9.0
28
7
-
0.0132
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.605X019
B0149.605X019
P
stainless steel ball, PUR...
13
M 5
13.0
19.5
5.0
6.5
28
10
-
0.0152
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.605X028
B0149.605X028
P
stainless steel ball, PUR...
13
M 5
13.0
28.5
5.0
9.0
28
10
-
0.0234
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.606X023
B0149.606X023
P
stainless steel ball, PUR...
17
M 6
16.0
23.0
5.0
7.5
28
13
-
0.0320
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0149.608X026
B0149.608X026
P
stainless steel ball, PUR...
19
M 8
21.0
26.0
6.0
8.5
24
15
-
0.0460
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表