您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0154 - Self-aligning pads adjustable with O-ring and exchangeable inserts
Blohm
Support elements, locating elements, stop elements
Self-aligning pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/pendelauflagen/02007.prj},{NB=B0154.716X025_K_(0)},{D2=16},{D3=0.0},{L1=25},{L2=23},{L3=10},{SW=24},{SW1=6},{KUGEL=20},{E=27.7},{GEW=0.0904},{EAN=MIN},{TYP=1.000},{L3A=0.000},{NDM=16},{XA=13.00},{ST=2.00},{XB=4.270},{XC=20.130},{XD=8.130},{XE=11.560},{XF=4.750},{XG=9.400},{XH=1.370},{XI=15.400},{XJ=16.0},{TYP1=0.000},{BESTBLOHM=B0154.716X025},{FORM=K},{AUSF=POM-Einsatz abgeflacht, plan},{D1=M 16},{BELASTUNG=14},{BESTEG=07113-16109},{BESTEGKIPP=K0385.16109},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
KUGEL
ball-Ø
[mm]
E
width
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0154.110X015
B0154.110X015
C
steel insert, flat face
M 10
10
0.0
15
17
10
17
3
13
19.6
19
0.0335
Yes
84662080
31.12.2099
98% availability of produ...
B0154.110X030
B0154.110X030
C
steel insert, flat face
M 10
10
0.0
30
17
10
17
3
13
19.6
19
0.0409
Yes
84662080
31.12.2099
98% availability of produ...
B0154.110X050
B0154.110X050
C
steel insert, flat face
M 10
10
0.0
50
17
10
17
3
13
19.6
19
0.0502
Yes
84662080
31.12.2099
98% availability of produ...
B0154.112X020
B0154.112X020
C
steel insert, flat face
M 12
12
0.0
20
19
10
19
5
15
21.9
30
0.0506
Yes
84662080
31.12.2099
98% availability of produ...
B0154.112X040
B0154.112X040
C
steel insert, flat face
M 12
12
0.0
40
19
10
19
5
15
21.9
30
0.0620
Yes
84662080
31.12.2099
98% availability of produ...
B0154.112X060
B0154.112X060
C
steel insert, flat face
M 12
12
0.0
60
19
10
19
5
15
21.9
30
0.0750
Yes
84662080
31.12.2099
98% availability of produ...
B0154.116X025
B0154.116X025
C
steel insert, flat face
M 16
16
0.0
25
23
10
24
6
20
27.7
50
0.1029
Yes
84662080
31.12.2099
98% availability of produ...
B0154.116X050
B0154.116X050
C
steel insert, flat face
M 16
16
0.0
50
23
10
24
6
20
27.7
50
0.1313
Yes
84662080
31.12.2099
98% availability of produ...
B0154.116X080
B0154.116X080
C
steel insert, flat face
M 16
16
0.0
80
23
10
24
6
20
27.7
50
0.1665
Yes
84662080
31.12.2099
98% availability of produ...
B0154.120X030
B0154.120X030
C
steel insert, flat face
M 20
20
0.0
30
24
10
30
8
23
34.6
85
0.1757
Yes
84662080
31.12.2099
98% availability of produ...
B0154.120X060
B0154.120X060
C
steel insert, flat face
M 20
20
0.0
60
24
10
30
8
23
34.6
85
0.2318
Yes
84662080
31.12.2099
98% availability of produ...
B0154.120X100
B0154.120X100
C
steel insert, flat face
M 20
20
0.0
100
24
10
30
8
23
34.6
85
0.3018
Yes
84662080
31.12.2099
98% availability of produ...
B0154.124X040
B0154.124X040
C
steel insert, flat face
M 24
25
0.0
40
30
10
36
10
28
41.6
121
0.3310
Yes
84662080
31.12.2099
98% availability of produ...
B0154.124X100
B0154.124X100
C
steel insert, flat face
M 24
25
0.0
100
30
10
36
10
28
41.6
121
0.4841
Yes
84662080
31.12.2099
98% availability of produ...
B0154.210X015
B0154.210X015
E
stainless steel insert, f...
M 10
10
0.0
15
17
10
17
3
13
19.6
19
0.0332
Yes
84662080
31.12.2099
98% availability of produ...
B0154.210X030
B0154.210X030
E
stainless steel insert, f...
M 10
10
0.0
30
17
10
17
3
13
19.6
19
0.0398
Yes
84662080
31.12.2099
98% availability of produ...
B0154.210X050
B0154.210X050
E
stainless steel insert, f...
M 10
10
0.0
50
17
10
17
3
13
19.6
19
0.0486
Yes
84662080
31.12.2099
98% availability of produ...
B0154.212X020
B0154.212X020
E
stainless steel insert, f...
M 12
12
0.0
20
19
10
19
5
15
21.9
30
0.0504
Yes
84662080
31.12.2099
98% availability of produ...
B0154.212X040
B0154.212X040
E
stainless steel insert, f...
M 12
12
0.0
40
19
10
19
5
15
21.9
30
0.0630
Yes
84662080
31.12.2099
98% availability of produ...
B0154.212X060
B0154.212X060
E
stainless steel insert, f...
M 12
12
0.0
60
19
10
19
5
15
21.9
30
0.0710
Yes
84662080
31.12.2099
98% availability of produ...
B0154.216X025
B0154.216X025
E
stainless steel insert, f...
M 16
16
0.0
25
23
10
24
6
20
27.7
50
0.1000
Yes
84662080
31.12.2099
98% availability of produ...
B0154.216X050
B0154.216X050
E
stainless steel insert, f...
M 16
16
0.0
50
23
10
24
6
20
27.7
50
0.1270
Yes
84662080
31.12.2099
98% availability of produ...
B0154.216X080
B0154.216X080
E
stainless steel insert, f...
M 16
16
0.0
80
23
10
24
6
20
27.7
50
0.1652
Yes
84662080
31.12.2099
98% availability of produ...
B0154.220X030
B0154.220X030
E
stainless steel insert, f...
M 20
20
0.0
30
24
10
30
8
23
34.6
85
0.1710
Yes
84662080
31.12.2099
98% availability of produ...
B0154.220X060
B0154.220X060
E
stainless steel insert, f...
M 20
20
0.0
60
24
10
30
8
23
34.6
85
0.2200
Yes
84662080
31.12.2099
98% availability of produ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表