目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0155 - Self-aligning pads adjustable with O-ring and hexagon socket
Blohm
Support elements, locating elements, stop elements
Self-aligning pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/pendelauflagen/02008.prj},{NB=B0155.510X051_O_(0)},{D2=6.0},{L=51.5},{L3=1.5},{SW1=5},{KUGEL=5},{GEW=0.0226},{EAN=MIN},{NDR=10.000},{ST=0.00},{TYP=3.000},{XA=2.000},{XB=0.430},{XC=5.130},{XD=2.400},{XE=3.000},{XF=35.000},{XG=0.400},{XH=7.100},{XI=4.000},{XJ=5.000},{XK=0.000},{XL=1.500},{BESTBLOHM=B0155.510X051},{FORM=O},{AUSF=Edelstahlkugel mit Diamant-Oberfläche},{D1=M 10},{BELASTUNG=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L3
[mm]
SW1
width across flats
[mm]
KUGEL
ball-Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0155.112X025
B0155.112X025
C
flattened steel ball, fla...
M 12
6.0
25.0
0.0
6
7
15
0.0144
Yes
84662080
31.12.2099
98% availability of produ...
B0155.112X035
B0155.112X035
C
flattened steel ball, fla...
M 12
6.0
35.0
0.0
6
7
15
0.0210
Yes
84662080
31.12.2099
98% availability of produ...
B0155.112X050
B0155.112X050
C
flattened steel ball, fla...
M 12
6.0
50.0
0.0
6
7
15
0.0306
Yes
84662080
31.12.2099
98% availability of produ...
B0155.116X025
B0155.116X025
C
flattened steel ball, fla...
M 16
8.5
25.0
0.0
8
10
23
0.0264
Yes
84662080
31.12.2099
98% availability of produ...
B0155.116X035
B0155.116X035
C
flattened steel ball, fla...
M 16
8.5
35.0
0.0
8
10
23
0.0377
Yes
84662080
31.12.2099
98% availability of produ...
B0155.116X050
B0155.116X050
C
flattened steel ball, fla...
M 16
8.5
50.0
0.0
8
10
23
0.0549
Yes
84662080
31.12.2099
98% availability of produ...
B0155.312X025
B0155.312X025
F
flattened steel ball, dia...
M 12
6.0
25.0
0.0
6
7
15
0.0142
Yes
84662080
31.12.2099
98% availability of produ...
B0155.312X035
B0155.312X035
F
flattened steel ball, dia...
M 12
6.0
35.0
0.0
6
7
15
0.0202
Yes
84662080
31.12.2099
98% availability of produ...
B0155.312X050
B0155.312X050
F
flattened steel ball, dia...
M 12
6.0
50.0
0.0
6
7
15
0.0326
Yes
84662080
31.12.2099
98% availability of produ...
B0155.316X025
B0155.316X025
F
flattened steel ball, dia...
M 16
8.5
25.0
0.0
8
10
23
0.0261
Yes
84662080
31.12.2099
98% availability of produ...
B0155.316X035
B0155.316X035
F
flattened steel ball, dia...
M 16
8.5
35.0
0.0
8
10
23
0.0375
Yes
84662080
31.12.2099
98% availability of produ...
B0155.316X050
B0155.316X050
F
flattened steel ball, dia...
M 16
8.5
50.0
0.0
8
10
23
0.0543
Yes
84662080
31.12.2099
98% availability of produ...
B0155.712X025
B0155.712X025
K
flattened POM ball, flat ...
M 12
6.0
25.0
0.0
6
7
2
0.0130
Yes
84662080
31.12.2099
98% availability of produ...
B0155.712X035
B0155.712X035
K
flattened POM ball, flat ...
M 12
6.0
35.0
0.0
6
7
2
0.0193
Yes
84662080
31.12.2099
98% availability of produ...
B0155.712X050
B0155.712X050
K
flattened POM ball, flat ...
M 12
6.0
50.0
0.0
6
7
2
0.0291
Yes
84662080
31.12.2099
98% availability of produ...
B0155.716X025
B0155.716X025
K
flattened POM ball, flat ...
M 16
8.5
25.0
0.0
8
10
4
0.0226
Yes
84662080
31.12.2099
98% availability of produ...
B0155.716X035
B0155.716X035
K
flattened POM ball, flat ...
M 16
8.5
35.0
0.0
8
10
4
0.0335
Yes
84662080
31.12.2099
98% availability of produ...
B0155.716X050
B0155.716X050
K
flattened POM ball, flat ...
M 16
8.5
50.0
0.0
8
10
4
0.0510
Yes
84662080
31.12.2099
98% availability of produ...
B0155.510X026
B0155.510X026
O
stainless steel ball, dia...
M 10
6.0
26.5
1.5
5
5
-
0.0106
Yes
84662080
31.12.2099
98% availability of produ...
B0155.510X036
B0155.510X036
O
stainless steel ball, dia...
M 10
6.0
36.5
1.5
5
5
-
0.0145
Yes
84662080
31.12.2099
98% availability of produ...
B0155.510X051
B0155.510X051
O
stainless steel ball, dia...
M 10
6.0
51.5
1.5
5
5
-
0.0226
Yes
84662080
31.12.2099
98% availability of produ...
B0155.512X027
B0155.512X027
O
stainless steel ball, dia...
M 12
8.0
27.0
2.0
6
7
15.4
0.0158
Yes
84662080
31.12.2099
98% availability of produ...
B0155.512X037
B0155.512X037
O
stainless steel ball, dia...
M 12
8.0
37.0
2.0
6
7
15.4
0.0210
Yes
84662080
31.12.2099
98% availability of produ...
B0155.512X052
B0155.512X052
O
stainless steel ball, dia...
M 12
8.0
52.0
2.0
6
7
15.4
0.0330
Yes
84662080
31.12.2099
98% availability of produ...
B0155.516X028
B0155.516X028
O
stainless steel ball, dia...
M 16
11.0
28.0
3.0
8
10
23.3
0.0272
Yes
84662080
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表