您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0156 - Self-aligning pads adjustable with O-ring, exchangeable inserts and hexagon socket
Blohm
Support elements, locating elements, stop elements
Self-aligning pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/pendelauflagen/02009.prj},{NB=B0156.720X050_K_(0)},{D2=10},{D3=0.0},{L1=50},{L3=10},{SW1=10},{KUGEL=13},{GEW=0.0822},{EAN=MIN},{NDM=20},{ST=2.50},{TYP=1.000},{TYP1=0.000},{XA=3.350},{XB=8.100},{XC=13.130},{XD=10.900},{XE=9.600},{XF=0.430},{XG=3.450},{XH=5.820},{BESTBLOHM=B0156.720X050},{FORM=K},{AUSF=POM-Einsatz abgeflacht, plan},{D1=M 20},{BELASTUNG=4},{BESTEG=07113-10109},{BESTEGKIPP=K0385.10109},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW1
width across flats
[mm]
KUGEL
ball-Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0156.120X030
B0156.120X030
steel insert, flat face
M 20
10
0.0
30
10
8
13
37
0.0521
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.120X050
B0156.120X050
steel insert, flat face
M 20
10
0.0
50
10
8
13
37
0.0949
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.120X070
B0156.120X070
steel insert, flat face
M 20
10
0.0
70
10
8
13
37
0.1323
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.124X040
B0156.124X040
steel insert, flat face
M 24
12
0.0
40
10
10
15
55
0.1018
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.124X080
B0156.124X080
steel insert, flat face
M 24
12
0.0
80
10
10
15
55
0.1995
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.220X030
B0156.220X030
stainless steel insert, f...
M 20
10
0.0
30
10
10
13
37
0.0519
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.220X050
B0156.220X050
stainless steel insert, f...
M 20
10
0.0
50
10
10
13
37
0.0840
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.220X070
B0156.220X070
stainless steel insert, f...
M 20
10
0.0
70
10
10
13
37
0.1220
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.224X040
B0156.224X040
stainless steel insert, f...
M 24
12
0.0
40
10
10
15
55
0.1012
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.224X080
B0156.224X080
stainless steel insert, f...
M 24
12
0.0
80
10
10
15
55
0.2000
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.320X030
B0156.320X030
diamond grip insert
M 20
10
0.0
30
10
10
13
37
0.0518
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.320X050
B0156.320X050
diamond grip insert
M 20
10
0.0
50
10
10
13
37
0.0923
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.320X070
B0156.320X070
diamond grip insert
M 20
10
0.0
70
10
10
13
37
0.1318
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.324X040
B0156.324X040
diamond grip insert
M 24
12
0.0
40
10
10
15
55
0.1092
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.324X080
B0156.324X080
diamond grip insert
M 24
12
0.0
80
10
10
15
55
0.1260
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.720X030
B0156.720X030
POM insert, flat face
M 20
10
0.0
30
10
10
13
4
0.0468
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.720X050
B0156.720X050
POM insert, flat face
M 20
10
0.0
50
10
10
13
4
0.0822
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.720X070
B0156.720X070
POM insert, flat face
M 20
10
0.0
70
10
10
13
4
0.1283
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.724X040
B0156.724X040
POM insert, flat face
M 24
12
0.0
40
10
10
15
7
0.1000
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.724X080
B0156.724X080
POM insert, flat face
M 24
12
0.0
80
10
10
15
7
0.1932
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.920X030
B0156.920X030
carbide steel diamond gri...
M 20
10
7.9
30
10
10
13
37
0.0516
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.920X050
B0156.920X050
carbide steel diamond gri...
M 20
10
7.9
50
10
10
13
37
0.0914
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.920X070
B0156.920X070
carbide steel diamond gri...
M 20
10
7.9
70
10
10
13
37
0.1350
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.924X040
B0156.924X040
carbide steel diamond gri...
M 24
12
9.5
40
10
10
15
55
0.1075
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0156.924X080
B0156.924X080
carbide steel diamond gri...
M 24
12
9.5
80
10
10
15
55
0.1990
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表