目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0013 - Spring plungers with slot and ball, stainless steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03010.prj},{NB=B0013.2050},{BESTBLOHM=B0013.205},{POS=0},{MATERIAL=Edelstahl},{AUSF=verstärkte Federkraft},{D=M 5},{D1=3.0},{L=12},{H=0.9},{N=0.8},{F1=19.0},{F2=30},{GEW=0.0010},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=NORELEM,,BLOHM},{TAB=0},{TAB1=3},{TYP2=1},{NDM=5.000},{NDM1=0.0000},{XPOS=[0:$H.]},{XA=1.5},{XB=3.70},{XC=1.0},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0013.03
B0013.03
Stainless steel
Standard spring force
M 3
1.5
7
0.4
0.4
1.5
3
0.0001
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.04
B0013.04
Stainless steel
Standard spring force
M 4
2.5
9
0.8
0.6
4.0
10
0.0004
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.05
B0013.05
Stainless steel
Standard spring force
M 5
3.0
12
0.9
0.8
6.0
11
0.0009
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.06
B0013.06
Stainless steel
Standard spring force
M 6
3.5
14
1.0
1.0
9.0
13
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.08
B0013.08
Stainless steel
Standard spring force
M 8
5.0
16
1.5
1.2
15.0
30
0.0034
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.10
B0013.10
Stainless steel
Standard spring force
M 10
6.0
19
2.0
1.6
20.0
35
0.0066
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.12
B0013.12
Stainless steel
Standard spring force
M 12
8.0
22
2.5
2.0
30.0
55
0.0106
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.16
B0013.16
Stainless steel
Standard spring force
M 16
10.0
24
3.5
2.5
65.0
125
0.0233
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.20
B0013.20
Stainless steel
Standard spring force
M 20
12.0
30
4.5
2.5
80.0
160
0.0451
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.203
B0013.203
Stainless steel
strong spring force
M 3
1.5
7
0.4
0.4
5.0
7
0.0002
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.204
B0013.204
Stainless steel
strong spring force
M 4
2.5
9
0.8
0.6
12.0
22
0.0004
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.205
B0013.205
Stainless steel
strong spring force
M 5
3.0
12
0.9
0.8
19.0
30
0.0010
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.206
B0013.206
Stainless steel
strong spring force
M 6
3.5
14
1.0
1.0
28.0
40
0.0018
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.208
B0013.208
Stainless steel
strong spring force
M 8
5.0
16
1.5
1.2
47.0
73
0.0036
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.210
B0013.210
Stainless steel
strong spring force
M 10
6.0
19
2.0
1.6
66.0
100
0.0067
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.212
B0013.212
Stainless steel
strong spring force
M 12
8.0
22
2.5
2.0
66.0
120
0.0111
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.216
B0013.216
Stainless steel
strong spring force
M 16
10.0
24
3.5
2.5
90.0
180
0.0233
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.220
B0013.220
Stainless steel
strong spring force
M 20
12.0
30
4.5
2.5
115.0
240
0.0463
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.404
B0013.404
Stainless steel
long version, standard sp...
M 4
2.5
16
0.8
0.6
4.0
10
0.0009
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.405
B0013.405
Stainless steel
long version, standard sp...
M 5
3.0
20
0.9
0.8
6.0
11
0.0019
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.406
B0013.406
Stainless steel
long version, standard sp...
M 6
3.5
25
1.0
1.0
9.0
13
0.0035
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.408
B0013.408
Stainless steel
long version, standard sp...
M 8
5.0
30
1.5
1.2
15.0
30
0.0077
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.410
B0013.410
Stainless steel
long version, standard sp...
M 10
6.0
35
2.0
1.6
20.0
35
0.0146
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.412
B0013.412
Stainless steel
long version, standard sp...
M 12
8.0
40
2.5
2.0
30.0
55
0.0233
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0013.416
B0013.416
Stainless steel
long version, standard sp...
M 16
10.0
45
3.5
2.5
65.0
125
0.0509
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表