目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0023 - Spring plungers with slot and ball, LONG-LOK secured, stainless steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03011.prj},{NB=B0023.160},{D1=10.0},{L=24},{L1=14},{H=3.5},{N=2.5},{F1=65},{F2=125},{DREHMOMENTEIN=3.95},{DREHMOMENTAUS=2.95},{GEW=0.0228},{EAN=MIN},{TYP=0},{TYP1=1},{TYP2=2},{TYP3=2},{NDM=16.000},{XJ=16.000},{NDM1=0.0000},{XA=2.5},{XB=2.5},{XC=11.1},{XD=1.0},{XE=4.0},{XF=26.0},{XG=1.60},{XH=14.0},{XI=1.80},{BESTBLOHM=B0023.16},{MATERIAL=Edelstahl},{AUS=Standard Federkraft},{D=M 16},{L2=ca. zwei Gewindegänge},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,,BLOHM},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge },{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUS
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0023.03
B0023.03
Stainless steel
Standard spring force
M 3
1.5
7
4
approx. two thread dials
0.4
0.4
2
3
0.10
0.07
0.0002
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.04
B0023.04
Stainless steel
Standard spring force
M 4
2.5
9
5
approx. two thread dials
0.8
0.6
4
10
0.18
0.12
0.0004
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.05
B0023.05
Stainless steel
Standard spring force
M 5
3.0
12
6
approx. two thread dials
0.9
0.8
6
11
0.12
0.08
0.0009
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.06
B0023.06
Stainless steel
Standard spring force
M 6
3.5
14
7
approx. two thread dials
1.0
1.0
9
13
0.43
0.21
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.08
B0023.08
Stainless steel
Standard spring force
M 8
5.0
16
8
approx. two thread dials
1.5
1.2
15
30
1.09
0.37
0.0033
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.10
B0023.10
Stainless steel
Standard spring force
M 10
6.0
19
9
approx. two thread dials
2.0
1.6
20
35
1.36
0.62
0.0066
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.12
B0023.12
Stainless steel
Standard spring force
M 12
8.0
22
10
approx. two thread dials
2.5
2.0
30
55
2.03
1.36
0.0106
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.16
B0023.16
Stainless steel
Standard spring force
M 16
10.0
24
14
approx. two thread dials
3.5
2.5
65
125
3.95
2.95
0.0228
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.203
B0023.203
Stainless steel
strong spring force
M 3
1.5
7
4
approx. two thread dials
0.4
0.4
5
7
0.10
0.07
0.0002
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.204
B0023.204
Stainless steel
strong spring force
M 4
2.5
9
5
approx. two thread dials
0.8
0.6
12
22
0.18
0.12
0.0004
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.205
B0023.205
Stainless steel
strong spring force
M 5
3.0
12
6
approx. two thread dials
0.9
0.8
19
30
0.12
0.08
0.0010
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.206
B0023.206
Stainless steel
strong spring force
M 6
3.5
14
7
approx. two thread dials
1.0
1.0
28
40
0.43
0.21
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.208
B0023.208
Stainless steel
strong spring force
M 8
5.0
16
8
approx. two thread dials
1.5
1.2
47
73
1.09
0.37
0.0036
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.210
B0023.210
Stainless steel
strong spring force
M 10
6.0
19
9
approx. two thread dials
2.0
1.6
66
100
1.36
0.62
0.0066
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.212
B0023.212
Stainless steel
strong spring force
M 12
8.0
22
10
approx. two thread dials
2.5
2.0
66
120
2.03
1.36
0.0111
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0023.216
B0023.216
Stainless steel
strong spring force
M 16
10.0
24
14
approx. two thread dials
3.5
2.5
90
180
3.95
2.95
0.0228
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表