目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0026 - Spring plungers with hexagon socket and ball, LONG-LOK secured, steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03031.prj},{NB=B0026.160},{D1=10.0},{L=33},{L1=14},{H=3.5},{SX=8.000},{F1=65.0},{F2=125},{DREHMOMENTEIN=3.90},{DREHMOMENTAUS=3.00},{GEW=0.0301},{EAN=MIN},{TYP=1},{TYP1=1},{TYP2=1},{NDM=16},{XK=16.000},{NDM1=0.0000},{XA=8.00},{XB=11.10},{XC=1.00},{XD=20.00},{XE=1.50},{XF=1.60},{XG=22.50},{XH=1.80},{XI=4.00},{XJ=14.00},{BESTBLOHM=B0026.16},{MATERIAL=Stahl},{AUSF=Standard Federkraft},{D=M 16},{L2=ca. zwei Gewindegänge},{S=8.0},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,,BLOHM},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge },{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0026.03
B0026.03
Steel
Standard spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
1.5
3
0.10
0.07
0.0003
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.04
B0026.04
Steel
Standard spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
4.0
10
0.18
0.12
0.0004
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.05
B0026.05
Steel
Standard spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
6.0
11
0.12
0.08
0.0011
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.06
B0026.06
Steel
Standard spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
9.0
13
0.44
0.21
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.08
B0026.08
Steel
Standard spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
15.0
30
1.10
0.38
0.0036
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.10
B0026.10
Steel
Standard spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
20.0
40
1.30
0.60
0.0077
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.12
B0026.12
Steel
Standard spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
30.0
55
2.00
1.30
0.0118
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.16
B0026.16
Steel
Standard spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
65.0
125
3.90
3.00
0.0301
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.203
B0026.203
Steel
strong spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
5.0
7
0.10
0.07
0.0002
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.204
B0026.204
Steel
strong spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
12.0
22
0.18
0.12
0.0005
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.205
B0026.205
Steel
strong spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
19.0
30
0.12
0.08
0.0010
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.206
B0026.206
Steel
strong spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
28.0
40
0.44
0.21
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.208
B0026.208
Steel
strong spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
47.0
73
1.10
0.38
0.0039
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.210
B0026.210
Steel
strong spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
66.0
100
1.30
0.60
0.0080
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.212
B0026.212
Steel
strong spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
66.0
120
2.00
1.30
0.0124
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0026.216
B0026.216
Steel
strong spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
90.0
180
3.90
3.00
0.0308
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表