您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0020 - Spring plungers with hexagon socket and thrust pin, stainless steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03055.prj},{NB=B0020.100},{BESTBLOHM=B0020.10},{AUSF=Standard Federkraft},{POS=0},{D=M 10},{D1=4.0},{L=22},{H=3.0},{T=3.5},{T1=1.4},{N=1.6},{S=3.0},{SX=3.000},{F1=9.0},{F2=35},{BESTMS=03040-910},{GEW=0.0091},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=NORELEM,,BLOHM},{TYP=1},{TYP1=1},{TYP2=1},{XPOS=[0:$H.]},{NDM=10},{NDM1=0.0000},{TYP3=1},{ZGT=Gewindestift eingeklebt},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0020.03
B0020.03
Standard spring force
M 3
1.0
10
1.5
1.0
0.4
0.7
0.5
3
0.0003
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.04
B0020.04
Standard spring force
M 4
1.5
15
1.5
0.6
0.6
1.3
5.0
16
0.0009
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.05
B0020.05
Standard spring force
M 5
2.4
18
2.3
0.8
0.8
1.5
6.0
20
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.06
B0020.06
Standard spring force
M 6
2.7
20
2.5
1.0
1.0
2.0
7.0
20
0.0022
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.08
B0020.08
Standard spring force
M 8
3.5
22
3.0
1.4
1.2
2.5
9.0
35
0.0056
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.10
B0020.10
Standard spring force
M 10
4.0
22
3.0
1.4
1.6
3.0
9.0
35
0.0091
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.12
B0020.12
Standard spring force
M 12
6.0
28
4.0
2.0
2.0
4.0
10.0
55
0.0161
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.16
B0020.16
Standard spring force
M 16
7.5
32
5.0
2.5
2.5
5.0
45.0
100
0.0344
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.205
B0020.205
light spring force
M 5
2.4
18
2.3
0.8
0.8
1.5
9.0
26
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.206
B0020.206
light spring force
M 6
2.7
20
2.5
1.0
1.0
2.0
11.0
35
0.0027
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.208
B0020.208
light spring force
M 8
3.5
22
3.0
1.4
1.2
2.5
15.0
48
0.0056
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.210
B0020.210
light spring force
M 10
4.0
22
3.0
1.4
1.6
3.0
15.0
58
0.0093
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0020.212
B0020.212
light spring force
M 12
6.0
28
4.0
2.0
2.0
4.0
19.0
74
0.0162
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表