您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0069 - Ball lock pins, stainless steel with high shear strength
Blohm
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelsperrbolzen/03415_1.prj},{NB=B0069.0121160800},{D=22.0},{D1=16},{D2=19.00},{D3=20.0},{L=80},{L1=13.1},{L2=39.5},{SW=21},{AUFNAHME=16},{FESTIGKEIT=257},{GEW=0.0850},{EAN=MIN},{XA=6.5},{XB=10.0},{XC=5.5},{XD=12.0},{XE=0.5},{XF=9.5},{XG=6.2},{XH=7.0},{XI=1.50},{XJ=0.80},{XK=0.8},{XL=10.2},{XM=8.0},{XN=0.5},{XO=3.0},{XP=2.5},{XQ=16.0},{XR=14.1},{XS=32.2},{XT=23.0},{XU=4.0},{XV=2.0},{XW=4.5},{XX=2.0},{XY=11.5},{XZ=4.0},{XA1=33.5},{XB1=6.0},{XC1=0.0},{XD1=0.0},{XE1=0.0},{XF1=0.00000},{XG1=0.00000},{XH1=0.00000},{BESTBLOHM=B0069.012116080},{MATERIAL=Edelstahl},{FORM=A},{D4=-},{L3=-},{L4=-},{L5=93.1},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
ⁿ/ₐ
SW
width across flats
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0069.011205010
B0069.011205010
Stainless steel
A
11.5
5
5.50
10.0
-
10
5.9
25.0
-
-
15.9
11
5
24
0.0123
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011205015
B0069.011205015
Stainless steel
A
11.5
5
5.50
10.0
-
15
5.9
25.0
-
-
20.9
11
5
24
0.0123
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011205020
B0069.011205020
Stainless steel
A
11.5
5
5.50
10.0
-
20
5.9
25.0
-
-
25.9
11
5
24
0.0125
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011205025
B0069.011205025
Stainless steel
A
11.5
5
5.50
10.0
-
25
5.9
25.0
-
-
30.9
11
5
24
0.0127
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011205030
B0069.011205030
Stainless steel
A
11.5
5
5.50
10.0
-
30
5.9
25.0
-
-
35.9
11
5
24
0.0129
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011206010
B0069.011206010
Stainless steel
A
11.5
6
6.85
10.0
-
10
6.8
25.0
-
-
16.8
11
6
35
0.0126
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011206015
B0069.011206015
Stainless steel
A
11.5
6
6.85
10.0
-
15
6.8
25.0
-
-
21.8
11
6
35
0.0129
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011206020
B0069.011206020
Stainless steel
A
11.5
6
6.85
10.0
-
20
6.8
25.0
-
-
26.8
11
6
35
0.0131
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011206025
B0069.011206025
Stainless steel
A
11.5
6
6.85
10.0
-
25
6.8
25.0
-
-
31.8
11
6
35
0.0133
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011206030
B0069.011206030
Stainless steel
A
11.5
6
6.85
10.0
-
30
6.8
25.0
-
-
38.1
11
6
35
0.0135
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011206035
B0069.011206035
Stainless steel
A
11.5
6
6.85
10.0
-
35
6.8
25.0
-
-
41.8
11
6
35
0.0138
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011206040
B0069.011206040
Stainless steel
A
11.5
6
6.85
10.0
-
40
6.8
25.0
-
-
46.8
11
6
35
0.0140
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011206045
B0069.011206045
Stainless steel
A
11.5
6
6.85
10.0
-
45
6.8
25.0
-
-
51.8
11
6
35
0.0142
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011206050
B0069.011206050
Stainless steel
A
11.5
6
6.85
10.0
-
50
6.8
25.0
-
-
56.8
11
6
35
0.0145
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011508020
B0069.011508020
Stainless steel
A
15.5
8
9.50
13.5
-
20
7.8
33.0
-
-
27.8
15
8
63
0.0268
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011508025
B0069.011508025
Stainless steel
A
15.5
8
9.50
13.5
-
25
7.8
33.0
-
-
32.8
15
8
63
0.0272
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011508030
B0069.011508030
Stainless steel
A
15.5
8
9.50
13.5
-
30
7.8
33.0
-
-
37.8
15
8
63
0.0275
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011508035
B0069.011508035
Stainless steel
A
15.5
8
9.50
13.5
-
35
7.8
33.0
-
-
42.8
15
8
63
0.0279
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011508040
B0069.011508040
Stainless steel
A
15.5
8
9.50
13.5
-
40
7.8
33.0
-
-
47.8
15
8
63
0.0283
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011508045
B0069.011508045
Stainless steel
A
15.5
8
9.50
13.5
-
45
7.8
33.0
-
-
52.8
15
8
63
0.0287
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011508050
B0069.011508050
Stainless steel
A
15.5
8
9.50
13.5
-
50
7.8
33.0
-
-
57.8
15
8
63
0.0290
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011510020
B0069.011510020
Stainless steel
A
15.5
10
12.00
13.5
-
20
8.9
33.0
-
-
28.9
15
10
100
0.0276
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011510025
B0069.011510025
Stainless steel
A
15.5
10
12.00
13.5
-
25
8.9
33.0
-
-
33.9
15
10
100
0.0281
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011510030
B0069.011510030
Stainless steel
A
15.5
10
12.00
13.5
-
30
8.9
33.0
-
-
38.9
15
10
100
0.0286
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0069.011510035
B0069.011510035
Stainless steel
A
15.5
10
12.00
13.5
-
35
8.9
33.0
-
-
43.9
15
10
100
0.0291
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表