目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0070 - Ball lock pins with mushroom grip stainless stee
Blohm
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelsperrbolzen/03418.prj},{NB=B0070.025100250},{D=25},{D1=10},{D2=12.00},{D3=14},{L=25},{L1=8.9},{L2=33.0},{GEW=0.0655},{EAN=MIN},{XA=4.000},{XB=7.000},{XC=4.000},{XD=8.000},{XE=0.500},{XF=8.500},{XG=4.500},{XH=5.000},{XI=1.500},{XJ=0.500},{XK=22.500},{XL=33.900},{XM=1.600},{XN=15.000},{XO=41.400},{XP=10.500},{XQ=1.500},{XR=23.600},{XS=2.000},{XT=2.600},{XU=9.500},{XV=3.000},{XW=0.500},{XX=0.000},{BESTBLOHM=B0070.02510025},{L5=33.9},{AUFNAHME=10},{FESTIGKEIT=60},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0070.01905010
B0070.01905010
19
5
5.50
11
10
5.9
25.0
15.9
5
15
0.0234
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01905015
B0070.01905015
19
5
5.50
11
15
5.9
25.0
20.9
5
15
0.0241
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01905020
B0070.01905020
19
5
5.50
11
20
5.9
25.0
25.9
5
15
0.0248
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01905025
B0070.01905025
19
5
5.50
11
25
5.9
25.0
30.9
5
15
0.0256
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01905030
B0070.01905030
19
5
5.50
11
30
5.9
25.0
35.9
5
15
0.0252
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01906010
B0070.01906010
19
6
6.85
11
10
6.8
25.0
16.8
6
22
0.0249
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01906015
B0070.01906015
19
6
6.85
11
15
6.8
25.0
21.8
6
22
0.0254
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01906020
B0070.01906020
19
6
6.85
11
20
6.8
25.0
26.8
6
22
0.0271
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01906025
B0070.01906025
19
6
6.85
11
25
6.8
25.0
31.8
6
22
0.0277
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01906030
B0070.01906030
19
6
6.85
11
30
6.8
25.0
36.8
6
22
0.0288
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01906035
B0070.01906035
19
6
6.85
11
35
6.8
25.0
41.8
6
22
0.0293
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01906040
B0070.01906040
19
6
6.85
11
40
6.8
25.0
46.8
6
22
0.0317
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01906045
B0070.01906045
19
6
6.85
11
45
6.8
25.0
51.8
6
22
0.0318
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.01906050
B0070.01906050
19
6
6.85
11
50
6.8
25.0
56.8
6
22
0.0330
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.02508020
B0070.02508020
25
8
9.50
14
20
7.8
33.0
27.8
8
38
0.0557
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.02508025
B0070.02508025
25
8
9.50
14
25
7.8
33.0
32.8
8
38
0.0568
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.02508030
B0070.02508030
25
8
9.50
14
30
7.8
33.0
37.8
8
38
0.0597
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.02508035
B0070.02508035
25
8
9.50
14
35
7.8
33.0
42.8
8
38
0.0589
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.02508040
B0070.02508040
25
8
9.50
14
40
7.8
33.0
47.8
8
38
0.0628
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.02508045
B0070.02508045
25
8
9.50
14
45
7.8
33.0
52.8
8
38
0.0657
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.02508050
B0070.02508050
25
8
9.50
14
50
7.8
33.0
57.8
8
38
0.0674
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.02510020
B0070.02510020
25
10
12.00
14
20
8.9
33.0
28.9
10
60
0.0624
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.02510025
B0070.02510025
25
10
12.00
14
25
8.9
33.0
33.9
10
60
0.0655
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.02510030
B0070.02510030
25
10
12.00
14
30
8.9
33.0
38.9
10
60
0.0676
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0070.02510035
B0070.02510035
25
10
12.00
14
35
8.9
33.0
43.9
10
60
0.0707
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表