您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0532 - Cam-action indexing plungers with stop
Blohm
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099-22_asmtab.prj},{NB=B0532.10712201881},{B=21.5},{B1=9.5},{D=12},{D2=20},{F=3.0},{H=12},{L=72.8},{L1=51.6},{L3=30},{F2=60},{SW1=20},{SW2=30},{GEW=0.1480},{EAN=MIN},{NDM=20},{ST=1.50},{TYP=1},{TYP4=192},{BESTBLOHM=B0532.1071220188},{FORM=D},{FARBE=lichtgrau RAL 7035},{AUSF=links},{D1=M20x1,5},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
height
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
F
chamfer x 30°
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
SW1
Key-wide
[mm]
SW2
Key-wide
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0532.1040410
B0532.1040410
A
-
links
9.0
3.0
4
M10
10
1.0
6
38.5
25.0
15
8
14
10
0
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1040510
B0532.1040510
A
-
links
9.0
3.0
5
M10
10
1.3
6
38.5
25.0
15
8
14
10
0
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1040610
B0532.1040610
A
-
links
9.0
3.0
6
M10
10
1.8
6
38.5
25.0
15
8
14
10
0
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1040512
B0532.1040512
A
-
links
10.8
3.6
5
M12
12
1.3
8
47.4
30.0
19
5
15
12
0
0.0310
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1040612
B0532.1040612
A
-
links
10.8
3.6
6
M12
12
1.8
8
47.4
30.0
19
5
15
12
0
0.0310
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1040812
B0532.1040812
A
-
links
10.8
3.6
8
M12
12
2.3
8
47.4
30.0
19
5
15
12
0
0.0330
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1040616
B0532.1040616
A
-
links
14.4
4.8
6
M16
16
1.8
10
61.2
40.0
26
15
35
16
0
0.0740
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1040816
B0532.1040816
A
-
links
14.4
4.8
8
M16
16
2.3
10
61.2
40.0
26
15
35
16
0
0.0760
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1041016
B0532.1041016
A
-
links
14.4
4.8
10
M16
16
2.8
10
61.2
40.0
26
15
35
16
0
0.0780
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.10408201
B0532.10408201
A
-
links
18.0
6.0
8
M20x1,5
20
2.3
12
71.0
50.0
30
20
60
20
0
0.1430
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.10410201
B0532.10410201
A
-
links
18.0
6.0
10
M20x1,5
20
2.8
12
71.0
50.0
30
20
60
20
0
0.1430
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.10412201
B0532.10412201
A
-
links
18.0
6.0
12
M20x1,5
20
3.0
12
71.0
50.0
30
20
60
20
0
0.1480
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1050410
B0532.1050410
B
-
links
9.0
3.0
4
M10
10
1.0
6
38.5
25.0
15
8
14
10
17
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1050510
B0532.1050510
B
-
links
9.0
3.0
5
M10
10
1.3
6
38.5
25.0
15
8
14
10
17
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1050610
B0532.1050610
B
-
links
9.0
3.0
6
M10
10
1.8
6
38.5
25.0
15
8
14
10
17
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1050512
B0532.1050512
B
-
links
10.8
3.6
5
M12
12
1.3
8
47.4
30.0
19
5
15
12
19
0.0310
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1050612
B0532.1050612
B
-
links
10.8
3.6
6
M12
12
1.8
8
47.4
30.0
19
5
15
12
19
0.0310
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1050812
B0532.1050812
B
-
links
10.8
3.6
8
M12
12
2.3
8
47.4
30.0
19
5
15
12
19
0.0330
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1050616
B0532.1050616
B
-
links
14.4
4.8
6
M16
16
1.8
10
61.2
40.0
26
15
35
16
24
0.0740
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1050816
B0532.1050816
B
-
links
14.4
4.8
8
M16
16
2.3
10
61.2
40.0
26
15
35
16
24
0.0760
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1051016
B0532.1051016
B
-
links
14.4
4.8
10
M16
16
2.8
10
61.2
40.0
26
15
35
16
24
0.0780
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.10508201
B0532.10508201
B
-
links
18.0
6.0
8
M20x1,5
20
2.3
12
71.0
50.0
30
20
60
20
30
0.1430
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.10510201
B0532.10510201
B
-
links
18.0
6.0
10
M20x1,5
20
2.8
12
71.0
50.0
30
20
60
20
30
0.1430
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.10512201
B0532.10512201
B
-
links
18.0
6.0
12
M20x1,5
20
3.0
12
71.0
50.0
30
20
60
20
30
0.1480
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0532.1060410
B0532.1060410
C
schwarzgrau RAL 7021
links
10.9
4.9
4
M10
10
1.0
6
39.4
26.3
15
8
14
10
0
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表