目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0478 - Plugs fill knurled cap
Blohm
Level indicators, screw plugs
verschlussschrauben_verschlussstopfen
Powered by
CAD模型選擇
{blohm/fuellstandanzeiger_verschlussschrauben/verschlussschrauben_verschlussstopfen/28030.prj},{NB=B0478.1282215},{BESTBLOHM=B0478.1282215},{FORM=A},{AUSF=mit Einfüllsymbol},{Z=0.000},{D=28.0},{D1=M 22 x 1,5},{L=10.5},{L1=10.0},{GEW=0.0061},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=MIN},{NDM=22.000},{ST=1.50},{XA=20.10},{TYP=1},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0478.120014
B0478.120014
A
with fill symbol
20.0
G 1/4
9.0
9.0
0.0032
Yes
39269099
B0478.120038
B0478.120038
A
with fill symbol
20.5
G 3/8
9.0
10.0
0.0036
Yes
39269099
B0478.128012
B0478.128012
A
with fill symbol
28.0
G 1/2
10.5
10.5
0.0056
Yes
39269099
B0478.131034
B0478.131034
A
with fill symbol
31.0
G 3/4
12.0
11.0
0.0104
Yes
39269099
B0478.139100
B0478.139100
A
with fill symbol
39.0
G 1
12.0
12.0
0.0174
Yes
39269099
B0478.149114
B0478.149114
A
with fill symbol
49.0
G 1 1/4
13.0
13.5
0.0269
Yes
39269099
B0478.155112
B0478.155112
A
with fill symbol
55.0
G 1 1/2
14.7
14.5
0.0334
Yes
39269099
B0478.168200
B0478.168200
A
with fill symbol
68.5
G 2
15.0
16.0
0.0584
Yes
39269099
B0478.1201415
B0478.1201415
A
with fill symbol
20.0
M 14 x 1,5
9.0
9.0
0.0033
Yes
39269099
B0478.1201615
B0478.1201615
A
with fill symbol
20.0
M 16 x 1,5
9.0
10.0
0.0034
Yes
39269099
B0478.1281815
B0478.1281815
A
with fill symbol
28.0
M 18 x 1,5
10.5
10.0
0.0069
Yes
39269099
B0478.1282015
B0478.1282015
A
with fill symbol
28.0
M 20 x 1,5
10.5
10.0
0.0062
Yes
39269099
B0478.1282215
B0478.1282215
A
with fill symbol
28.0
M 22 x 1,5
10.5
10.0
0.0061
Yes
39269099
B0478.220014
B0478.220014
B
with fill symbol and vent...
20.0
G 1/4
9.0
9.0
0.0031
Yes
39269099
B0478.220038
B0478.220038
B
with fill symbol and vent...
20.5
G 3/8
9.0
10.0
0.0032
Yes
39269099
B0478.228012
B0478.228012
B
with fill symbol and vent...
28.0
G 1/2
10.5
10.5
0.0056
Yes
39269099
B0478.231034
B0478.231034
B
with fill symbol and vent...
31.0
G 3/4
12.0
11.0
0.0094
Yes
39269099
B0478.239100
B0478.239100
B
with fill symbol and vent...
39.0
G 1
12.0
12.0
0.0177
Yes
39269099
B0478.249114
B0478.249114
B
with fill symbol and vent...
49.0
G 1 1/4
13.0
13.5
0.0266
Yes
39269099
B0478.255112
B0478.255112
B
with fill symbol and vent...
55.0
G 1 1/2
14.7
14.5
0.0379
Yes
39269099
B0478.268200
B0478.268200
B
with fill symbol and vent...
68.5
G 2
15.0
16.0
0.0551
Yes
39269099
B0478.2201415
B0478.2201415
B
with fill symbol and vent...
20.0
M 14 x 1,5
9.0
9.0
0.0032
Yes
39269099
B0478.2201615
B0478.2201615
B
with fill symbol and vent...
20.0
M 16 x 1,5
9.0
10.0
0.0035
Yes
39269099
B0478.2281815
B0478.2281815
B
with fill symbol and vent...
28.0
M 18 x 1,5
10.5
10.0
0.0068
Yes
39269099
B0478.2282015
B0478.2282015
B
with fill symbol and vent...
28.0
M 20 x 1,5
10.5
10.0
0.0064
Yes
39269099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表