您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0298 - Mushroom knobs external thread
Blohm
Handles, knobs
Knobs
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/knoepfe/06242.prj},{NB=B0298.087X15},{D1=33},{D2=18},{D3=31},{H=33},{H1=15},{T=0},{L=15},{GEW=0.0192},{EAN=MIN},{ZZ=2.000},{NDM=8},{NDM1=0.0000},{TYP1=1},{TYP=1},{TAB=0},{TAB1=2},{BESTBLOHM=B0298.087X15},{FARBE=rapsgelb RAL 1021},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Stahl},{GR=3},{D=M 8},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FARBEX=schwarzgrau RAL 7021},{FARBE1=rapsgelb RAL 1021},{FARBE2=Stahl},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Screw length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0298.04X10
B0298.04X10
black grey RAL 7021
with external thread
bolt steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.05X10
B0298.05X10
black grey RAL 7021
with external thread
bolt steel
1
M 5
21
12
19
21
10
0
10
0.0062
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.06X15
B0298.06X15
black grey RAL 7021
with external thread
bolt steel
2
M 6
25
14
23
25
12
0
15
0.0100
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.08X15
B0298.08X15
black grey RAL 7021
with external thread
bolt steel
3
M 8
33
18
31
33
15
0
15
0.0194
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.004X10
B0298.004X10
black grey RAL 7021
with external thread
bolt stainless steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.005X10
B0298.005X10
black grey RAL 7021
with external thread
bolt stainless steel
1
M 5
21
12
19
21
10
0
10
0.0062
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.006X15
B0298.006X15
black grey RAL 7021
with external thread
bolt stainless steel
2
M 6
25
14
23
25
12
0
15
0.0101
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.008X15
B0298.008X15
black grey RAL 7021
with external thread
bolt stainless steel
3
M 8
33
18
31
33
15
0
15
0.0194
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.045X10
B0298.045X10
light grey RAL 7035
with external thread
bolt steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.055X10
B0298.055X10
light grey RAL 7035
with external thread
bolt steel
1
M 5
21
12
19
21
10
0
10
0.0062
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.065X15
B0298.065X15
light grey RAL 7035
with external thread
bolt steel
2
M 6
25
14
23
25
12
0
15
0.0097
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.085X15
B0298.085X15
light grey RAL 7035
with external thread
bolt steel
3
M 8
33
18
31
33
15
0
15
0.0192
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.0045X10
B0298.0045X10
light grey RAL 7035
with external thread
bolt stainless steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.0055X10
B0298.0055X10
light grey RAL 7035
with external thread
bolt stainless steel
1
M 5
21
12
19
21
10
0
10
0.0062
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.0065X15
B0298.0065X15
light grey RAL 7035
with external thread
bolt stainless steel
2
M 6
25
14
23
25
12
0
15
0.0097
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.0085X15
B0298.0085X15
light grey RAL 7035
with external thread
bolt stainless steel
3
M 8
33
18
31
33
15
0
15
0.0195
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.046X10
B0298.046X10
traffic red RAL 3020
with external thread
bolt steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.056X10
B0298.056X10
traffic red RAL 3020
with external thread
bolt steel
1
M 5
21
12
19
21
10
0
10
0.0063
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.066X15
B0298.066X15
traffic red RAL 3020
with external thread
bolt steel
2
M 6
25
14
23
25
12
0
15
0.0100
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.086X15
B0298.086X15
traffic red RAL 3020
with external thread
bolt steel
3
M 8
33
18
31
33
15
0
15
0.0191
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.0046X10
B0298.0046X10
traffic red RAL 3020
with external thread
bolt stainless steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.0056X10
B0298.0056X10
traffic red RAL 3020
with external thread
bolt stainless steel
1
M 5
21
12
19
21
10
0
10
0.0062
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.0066X15
B0298.0066X15
traffic red RAL 3020
with external thread
bolt stainless steel
2
M 6
25
14
23
25
12
0
15
0.0098
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.0086X15
B0298.0086X15
traffic red RAL 3020
with external thread
bolt stainless steel
3
M 8
33
18
31
33
15
0
15
0.0193
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0298.047X10
B0298.047X10
colza yellow RAL 1021
with external thread
bolt steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表