目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0295 - Star grips in stainless steel, similar to DIN 6336
Blohm
Handles, knobs
Palm grips, star grips, clamping grips
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/kreuzgriffe_sterngriffe_spanngriffe/06194.prj},{NB=B0295.363123},{D1=63},{D2=20},{D6=0.0},{H=42},{H3=21},{T=22},{T1=25},{T4=0},{GEW=0.3777},{EAN=MIN},{TAB=1},{NDM=0},{NDM1=0.0000},{TYP3=0},{TYP=2},{TYP1=1},{D4X=12.000},{XA=80.000},{XB=10.000},{XC=24.000},{XD=24.500},{XE=7.000},{XF=28.000},{XG=28.600},{XH=5.000},{XI=1.000},{XJ=18.000},{XK=17.000},{XL=2.000},{XM=11.600},{XN=45.000},{XO=1.800},{XP=4.500},{XQ=22.000},{XR=5.000},{XS=8.000},{XT=0.000},{BESTBLOHM=B0295.363123},{FORM=C},{AUSF=Sackloch},{AUSF1=gestrahlt},{D=12},{L=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
D
Internal thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D6
diameter
[mm]
H
height
[mm]
H3
height
[mm]
T
depth
[mm]
T1
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0295.232062
B0295.232062
B
through hole
polished
6
32
12
0.0
21
10
0
0
-
0.0519
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0295.240082
B0295.240082
B
through hole
polished
8
40
14
0.0
26
13
0
0
-
0.1063
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0295.250102
B0295.250102
B
through hole
polished
10
50
18
0.0
34
17
0
0
-
0.2105
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0295.263122
B0295.263122
B
through hole
polished
12
63
20
0.0
42
21
0
0
-
0.3548
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0295.332062
B0295.332062
C
blind hole
polished
6
32
12
0.0
21
10
12
15
-
0.0673
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0295.340082
B0295.340082
C
blind hole
polished
8
40
14
0.0
26
13
15
18
-
0.1150
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0295.350102
B0295.350102
C
blind hole
polished
10
50
18
0.0
34
17
18
21
-
0.2180
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0295.363122
B0295.363122
C
blind hole
polished
12
63
20
0.0
42
21
22
25
-
0.3734
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0295.432062
B0295.432062
D
tapped and counterbored
polished
M 6
32
12
6.4
21
10
11
0
-
0.0649
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.440082
B0295.440082
D
tapped and counterbored
polished
M 8
40
14
8.4
26
13
14
0
-
0.1062
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.450102
B0295.450102
D
tapped and counterbored
polished
M 10
50
18
10.5
34
17
18
0
-
0.2046
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.463122
B0295.463122
D
tapped and counterbored
polished
M 12
63
20
13.0
42
21
22
0
-
0.3672
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.532062
B0295.532062
E
tapped blind hole
polished
M 6
32
12
0.0
21
10
12
15
-
0.0690
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.540082
B0295.540082
E
tapped blind hole
polished
M 8
40
14
0.0
26
13
15
18
-
0.1130
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.550102
B0295.550102
E
tapped blind hole
polished
M 10
50
18
0.0
34
17
18
21
-
0.2144
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.563122
B0295.563122
E
tapped blind hole
polished
M 12
63
20
0.0
42
21
22
25
-
0.3938
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.232063
B0295.232063
B
through hole
blasted
6
32
12
0.0
21
10
0
0
-
0.0520
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.240083
B0295.240083
B
through hole
blasted
8
40
14
0.0
26
13
0
0
-
0.0982
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.250103
B0295.250103
B
through hole
blasted
10
50
18
0.0
34
17
0
0
-
0.2021
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.263123
B0295.263123
B
through hole
blasted
12
63
20
0.0
42
21
0
0
-
0.3662
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.332063
B0295.332063
C
blind hole
blasted
6
32
12
0.0
21
10
12
15
-
0.0528
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.340083
B0295.340083
C
blind hole
blasted
8
40
14
0.0
26
13
15
18
-
0.1004
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.350103
B0295.350103
C
blind hole
blasted
10
50
18
0.0
34
17
18
21
-
0.2090
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.363123
B0295.363123
C
blind hole
blasted
12
63
20
0.0
42
21
22
25
-
0.3777
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0295.432063
B0295.432063
D
tapped and counterbored
blasted
M 6
32
12
6.4
21
10
11
0
-
0.0520
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表