目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0324 - Handwheels
Blohm
Handwheels, handles, position indicators
Crank handles
Powered by
CAD模型選擇
{blohm/handraeder_handkurbeln_positionieranzeiger/handraede/06262.prj},{NB=B0324.416016056},{D=45},{D1=160},{D3=25},{A1=5.6},{H=28.0},{L1=18.5},{L3=63.8},{B3=5},{T=18.3},{GEW=0.4250},{EAN=MIN},{DX=16.000},{NDM=8.000},{D6=26.000},{TYP=2.000},{TYP1=1},{TYP2=2.000},{TAB=1},{TAB1=1},{XA=12.000},{XB=6.000},{XC=7.500},{NDM1=6.000},{BESTBLOHM=B0324.416016056},{MATERIAL=Thermoplast},{MATK=Stahl brüniert},{GR=4},{AUSF=Nabe mit Nut},{AUSF1=mit Querbohrung},{D2=16},{D7=M6},{H2=7,5},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATK
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version 1
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
D7
thread
[mm]
A1
Length
[mm]
H
height
[mm]
H2
distance
[mm]
L1
height
[mm]
L3
Length
[mm]
B3
hub slot width P9
[mm]
T
hub slot depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0324.108008
B0324.108008
Thermoplast
Stahl brüniert
1
without keyway
without transverse bore
25
80
8
19
-
2.5
17.6
-
13.0
36.7
0
0.0
0.0796
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.108010
B0324.108010
Thermoplast
Stahl brüniert
1
without keyway
without transverse bore
25
80
10
19
-
2.5
17.6
-
13.0
36.7
0
0.0
0.0767
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.108012
B0324.108012
Thermoplast
Stahl brüniert
1
without keyway
without transverse bore
25
80
12
19
-
2.5
17.6
-
13.0
36.7
0
0.0
0.0740
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.210010
B0324.210010
Thermoplast
Stahl brüniert
2
without keyway
without transverse bore
28
100
10
19
-
3.0
20.1
-
13.0
43.5
0
0.0
0.1250
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.210012
B0324.210012
Thermoplast
Stahl brüniert
2
without keyway
without transverse bore
28
100
12
19
-
3.0
20.1
-
13.0
43.5
0
0.0
0.1129
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.312512
B0324.312512
Thermoplast
Stahl brüniert
3
without keyway
without transverse bore
35
125
12
25
-
4.0
23.3
-
18.5
52.1
0
0.0
0.2290
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.312514
B0324.312514
Thermoplast
Stahl brüniert
3
without keyway
without transverse bore
35
125
14
25
-
4.0
23.3
-
18.5
52.1
0
0.0
0.2307
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.312516
B0324.312516
Thermoplast
Stahl brüniert
3
without keyway
without transverse bore
35
125
16
25
-
4.0
23.3
-
18.5
52.1
0
0.0
0.2260
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.416014
B0324.416014
Thermoplast
Stahl brüniert
4
without keyway
without transverse bore
45
160
14
25
-
5.6
28.0
-
18.5
63.8
0
0.0
0.3683
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.416016
B0324.416016
Thermoplast
Stahl brüniert
4
without keyway
without transverse bore
45
160
16
25
-
5.6
28.0
-
18.5
63.8
0
0.0
0.3549
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.10800802
B0324.10800802
Thermoplast
Stahl brüniert
1
with keyway
without transverse bore
25
80
8
19
-
2.5
17.6
-
13.0
36.7
2
9.0
0.0800
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.10801003
B0324.10801003
Thermoplast
Stahl brüniert
1
with keyway
without transverse bore
25
80
10
19
-
2.5
17.6
-
13.0
36.7
3
11.4
0.0740
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.10801204
B0324.10801204
Thermoplast
Stahl brüniert
1
with keyway
without transverse bore
25
80
12
19
-
2.5
17.6
-
13.0
36.7
4
13.8
0.0719
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.21001003
B0324.21001003
Thermoplast
Stahl brüniert
2
with keyway
without transverse bore
28
100
10
19
-
3.0
20.1
-
13.0
43.5
3
11.4
0.1250
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.21001204
B0324.21001204
Thermoplast
Stahl brüniert
2
with keyway
without transverse bore
28
100
12
19
-
3.0
20.1
-
13.0
43.5
4
13.8
0.1126
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.31251204
B0324.31251204
Thermoplast
Stahl brüniert
3
with keyway
without transverse bore
35
125
12
25
-
4.0
23.3
-
18.5
52.1
4
13.8
0.2290
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.31251405
B0324.31251405
Thermoplast
Stahl brüniert
3
with keyway
without transverse bore
35
125
14
25
-
4.0
23.3
-
18.5
52.1
5
16.3
0.2290
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.31251605
B0324.31251605
Thermoplast
Stahl brüniert
3
with keyway
without transverse bore
35
125
16
25
-
4.0
23.3
-
18.5
52.1
5
18.3
0.2196
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.41601405
B0324.41601405
Thermoplast
Stahl brüniert
4
with keyway
without transverse bore
45
160
14
25
-
5.6
28.0
-
18.5
63.8
5
16.3
0.4250
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.41601605
B0324.41601605
Thermoplast
Stahl brüniert
4
with keyway
without transverse bore
45
160
16
25
-
5.6
28.0
-
18.5
63.8
5
18.3
0.4250
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.1080086
B0324.1080086
Thermoplast
Stahl brüniert
1
without keyway
with transverse bore
25
80
8
19
M6
2.5
17.6
7,5
13.0
36.7
0
0.0
0.0788
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.1080106
B0324.1080106
Thermoplast
Stahl brüniert
1
without keyway
with transverse bore
25
80
10
19
M6
2.5
17.6
7,5
13.0
36.7
0
0.0
0.0740
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.1080126
B0324.1080126
Thermoplast
Stahl brüniert
1
without keyway
with transverse bore
25
80
12
19
M6
2.5
17.6
7,5
13.0
36.7
0
0.0
0.0740
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.2100106
B0324.2100106
Thermoplast
Stahl brüniert
2
without keyway
with transverse bore
28
100
10
19
M6
3.0
20.1
7,5
13.0
43.5
0
0.0
0.1250
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
B0324.2100126
B0324.2100126
Thermoplast
Stahl brüniert
2
without keyway
with transverse bore
28
100
12
19
M6
3.0
20.1
7,5
13.0
43.5
0
0.0
0.1250
Yes
39269099
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表