目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
BY - Extra heavy load
Bordignon
Bordignon
Die springs to ISO 10243
ISO 10243 springs
Powered by
CAD模型選擇
{bordignon/bordignon/molle_per_stampi/molle_iso_10243/4s.prj},{NB=BY26126(Pos.0)},{CAT=BORDIGNON},{DEFLAV=0.0},{SEZFILO=5.6x4.6},{D=25.0},{D0=12.5},{L0=127},{RG=76.3},{DEF1=21.60},{CAR1=1647.0},{DEF2=28.6},{CAR2=2182.0},{DEF3=31.70},{CAR3=2412.0},{DEFBLOCCO=47},{CARBLOCCO=3586.1},{PZCONF=10},{Y=4.600},{DSIMG=_templates/images/back_bot},{CODSF=BY.26126},{CODBORD=BY26126}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
SEZFILO
Wire section
[mm]
D
Housing diameter
[mm]
D0
Rod diameter
[mm]
L0
Free length
[mm]
RG
Rate
[N/mm]
DEF1
Recommended working deflection for long spring life
[mm]
CAR1
Load for long spring life
[N]
DEF2
Average Working Deflection
[mm]
CAR2
Average working load
[N]
DEF3
Max working deflection
[mm]
CAR3
Max work load
[N]
PZCONF
Nr. pcs
ⁿ/ₐ
ISO BY10025
BY10025
1.9x1.5
10.0
5.0
25
36.8
4.30
156.4
5.6
206.1
6.20
228.2
100
ISO BY10032
BY10032
1.9x1.5
10.0
5.0
32
27.9
5.40
151.8
7.2
200.9
8.00
223.2
100
ISO BY10038
BY10038
1.9x1.5
10.0
5.0
38
23.7
6.50
153.1
8.6
203.8
9.50
225.2
100
ISO BY10045
BY10045
1.9x1.5
10.0
5.0
44
19.2
7.50
143.6
9.9
190.1
11.00
211.2
100
ISO BY10050
BY10050
1.9x1.5
10.0
5.0
51
16.5
8.70
143.1
11.5
189.8
12.70
209.6
100
ISO BY10065
BY10065
1.9x1.5
10.0
5.0
64
13.2
10.90
143.6
14.4
190.1
16.00
211.2
50
ISO BY10075
BY10075
1.9x1.5
10.0
5.0
76
10.9
12.90
140.8
17.1
186.4
19.00
207.1
50
ISO BY10303
BY10303
1.9x1.5
10.0
5.0
305
2.6
51.90
134.8
68.6
178.4
76.30
198.4
20
ISO BY13025
BY13025
2.3x2.2
12.5
6.3
25
58.5
4.30
248.6
5.6
327.6
6.20
362.7
100
ISO BY13032
BY13032
2.3x2.2
12.5
6.3
32
43.9
5.40
238.8
7.2
316.1
8.00
351.2
100
ISO BY13038
BY13038
2.3x2.2
12.5
6.3
38
36.0
6.50
232.6
8.6
309.6
9.50
342.0
100
ISO BY13045
BY13045
2.3x2.2
12.5
6.3
44
30.3
7.50
226.6
9.9
300.0
11.00
333.3
100
ISO BY13050
BY13050
2.3x2.2
12.5
6.3
51
26.2
8.70
227.2
11.5
301.3
12.70
332.7
100
ISO BY13065
BY13065
2.3x2.2
12.5
6.3
64
21.2
10.90
230.7
14.4
305.3
16.00
339.2
50
ISO BY13075
BY13075
2.3x2.2
12.5
6.3
76
17.1
12.90
220.9
17.1
292.4
19.00
324.9
50
ISO BY13090
BY13090
2.3x2.2
12.5
6.3
89
14.5
15.10
219.4
20.0
290.0
22.20
321.9
50
ISO BY13101
BY13101
2.3x2.2
12.5
6.3
102
12.5
17.30
216.8
23.0
287.5
25.50
318.8
50
ISO BY13303
BY13303
2.3x2.2
12.5
6.3
305
4.3
51.90
223.0
68.6
295.0
76.30
328.1
20
ISO BY16025
BY16025
3.2x2.7
16.0
8.0
25
118.0
4.30
501.5
5.6
660.8
6.20
731.6
100
ISO BY16032
BY16032
3.2x2.7
16.0
8.0
32
89.0
5.40
484.2
7.2
640.8
8.00
712.0
100
ISO BY16038
BY16038
3.2x2.7
16.0
8.0
38
72.1
6.50
465.8
8.6
620.1
9.50
685.0
100
ISO BY16045
BY16045
3.2x2.7
16.0
8.0
44
60.9
7.50
455.5
9.9
602.9
11.00
669.9
100
ISO BY16050
BY16050
3.2x2.7
16.0
8.0
51
52.3
8.70
453.4
11.5
601.5
12.70
664.2
100
ISO BY16065
BY16065
3.2x2.7
16.0
8.0
64
41.2
10.90
448.3
14.4
593.3
16.00
659.2
50
ISO BY16075
BY16075
3.2x2.7
16.0
8.0
76
34.1
12.90
440.6
17.1
583.1
19.00
647.9
50
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表