目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
TB.03 - Lifting Pins with Safety Ring
Bordignon
SF Bordignon
Die making
Standard Parts
Accessories
TB Bolt
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/f/tb/tb_03_asmtab.prj},{NB=TB.03.040.050.197,75},{COMP=SF Bordignon GmbH},{CODE=TB.03.040.050.197,75},{MAXLOAD=10000 Kg},{MDW=18000 Kg},{D=40.000},{D1=50.000},{L=197.750},{L1=8.000},{L2=170.000},{L3=12.500},{L4=6.000},{H=6.000},{T=2.500},{W=2.000},{E=2.000},{U=3.000},{V=2.500},{A=12.000},{B=16.000},{PPATH=tragbolzen/assemblies/tb_03_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COMP
Company
ⁿ/ₐ
CODE
ⁿ/ₐ
MAXLOAD
Max. Load
ⁿ/ₐ
MDW
Max. Die Weight
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H
[mm]
TB.03.032.040.154
SF Bordignon GmbH
TB.03.032.040.154
6300 Kg
12000 Kg
32.000
40.000
154.000
6.000
132.000
10.000
5.000
5.000
TB.03.040.050.197,75
SF Bordignon GmbH
TB.03.040.050.197,75
10000 Kg
18000 Kg
40.000
50.000
197.750
8.000
170.000
12.500
6.000
6.000
TB.03.050.063.247,6
SF Bordignon GmbH
TB.03.050.063.247,6
16000 Kg
28000 Kg
50.000
63.000
247.600
10.000
212.000
16.000
8.000
8.000
TB.03.063.080.309
SF Bordignon GmbH
TB.03.063.080.309
25000 Kg
45000 Kg
63.000
80.000
309.000
12.000
265.000
20.000
10.000
9.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表