目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30503 - Hexalobular (6 Lobe) socket pan head screws, fully threaded (ISO 14583), 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 30503 Hexalobular (6 Lobe) socket pan head screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_30503/bn_30503.prj},{NB=BN 30503 3278487 hexalobular socket pan head screw M4x20},{CNSORDERNO=3278487},{BNARTNR=3278487},{BNNORM1=ISO 14583},{BNNORM2=},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=20.000},{A1=1.400},{X=1.750},{DA=4.700},{DK=8.000},{K=3.100},{R=0.200},{RF=6.500},{NR=20},{A=3.950},{T=1.660},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Threaded pitch
[mm]
L
Length
[mm]
A1
Thread Clear Stitch Length max.
[mm]
B
Thread length
[mm]
X
Thread rudiment
[mm]
DA
Plant surface max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius max.
[mm]
RF
Dome radius ~
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
TORX - External ref.
[mm]
T
Torx-depth max.
[mm]
BN 30503 5401271 hexalobu...
5401271
ISO 14583
Steel 4.8
zinc plated blue
3.000
2.387
0.500
5.000
1.000
4.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 30503 5001994 hexalobu...
5001994
ISO 14583
Steel 4.8
zinc plated blue
3.000
2.387
0.500
6.000
1.000
5.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 30503 5002109 hexalobu...
5002109
ISO 14583
Steel 4.8
zinc plated blue
3.000
2.387
0.500
8.000
1.000
7.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 30503 5401272 hexalobu...
5401272
ISO 14583
Steel 4.8
zinc plated blue
3.000
2.387
0.500
10.000
1.000
9.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 30503 5401273 hexalobu...
5401273
ISO 14583
Steel 4.8
zinc plated blue
3.000
2.387
0.500
12.000
1.000
11.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 30503 3212090 hexalobu...
3212090
ISO 14583
Steel 4.8
zinc plated blue
3.000
2.387
0.500
16.000
1.000
15.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 30503 5401274 hexalobu...
5401274
ISO 14583
Steel 4.8
zinc plated blue
4.000
3.141
0.700
6.000
1.400
4.600
1.750
4.700
8.000
3.100
0.200
6.500
20
3.950
1.660
BN 30503 5002079 hexalobu...
5002079
ISO 14583
Steel 4.8
zinc plated blue
4.000
3.141
0.700
8.000
1.400
6.600
1.750
4.700
8.000
3.100
0.200
6.500
20
3.950
1.660
BN 30503 5401279 hexalobu...
5401279
ISO 14583
Steel 4.8
zinc plated blue
4.000
3.141
0.700
10.000
1.400
8.600
1.750
4.700
8.000
3.100
0.200
6.500
20
3.950
1.660
BN 30503 5002060 hexalobu...
5002060
ISO 14583
Steel 4.8
zinc plated blue
4.000
3.141
0.700
12.000
1.400
10.600
1.750
4.700
8.000
3.100
0.200
6.500
20
3.950
1.660
BN 30503 5401280 hexalobu...
5401280
ISO 14583
Steel 4.8
zinc plated blue
4.000
3.141
0.700
16.000
1.400
14.600
1.750
4.700
8.000
3.100
0.200
6.500
20
3.950
1.660
BN 30503 3278487 hexalobu...
3278487
ISO 14583
Steel 4.8
zinc plated blue
4.000
3.141
0.700
20.000
1.400
18.600
1.750
4.700
8.000
3.100
0.200
6.500
20
3.950
1.660
BN 30503 5401275 hexalobu...
5401275
ISO 14583
Steel 4.8
zinc plated blue
5.000
4.019
0.800
8.000
1.600
6.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 30503 5401276 hexalobu...
5401276
ISO 14583
Steel 4.8
zinc plated blue
5.000
4.019
0.800
10.000
1.600
8.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 30503 5401277 hexalobu...
5401277
ISO 14583
Steel 4.8
zinc plated blue
5.000
4.019
0.800
12.000
1.600
10.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 30503 3221340 hexalobu...
3221340
ISO 14583
Steel 4.8
zinc plated blue
5.000
4.019
0.800
14.000
1.600
12.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 30503 5401278 hexalobu...
5401278
ISO 14583
Steel 4.8
zinc plated blue
5.000
4.019
0.800
16.000
1.600
14.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 30503 5401281 hexalobu...
5401281
ISO 14583
Steel 4.8
zinc plated blue
5.000
4.019
0.800
20.000
1.600
18.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 30503 3221372 hexalobu...
3221372
ISO 14583
Steel 4.8
zinc plated blue
5.000
4.019
0.800
25.000
1.600
23.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 30503 5401282 hexalobu...
5401282
ISO 14583
Steel 4.8
zinc plated blue
6.000
4.773
1.000
10.000
2.000
8.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
BN 30503 5401283 hexalobu...
5401283
ISO 14583
Steel 4.8
zinc plated blue
6.000
4.773
1.000
12.000
2.000
10.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
BN 30503 5401284 hexalobu...
5401284
ISO 14583
Steel 4.8
zinc plated blue
6.000
4.773
1.000
16.000
2.000
14.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
BN 30503 5401285 hexalobu...
5401285
ISO 14583
Steel 4.8
zinc plated blue
6.000
4.773
1.000
20.000
2.000
18.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
BN 30503 5401286 hexalobu...
5401286
ISO 14583
Steel 4.8
zinc plated blue
6.000
4.773
1.000
25.000
2.000
23.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表