目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 380 - Phillips cheese head machine screws form H (SN 213307; ISO 7048 H), 4.8, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 380, BN 381 Phillips cheese head machine screws form H
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_380_381/bn_380.prj},{NB=BN 380 1151789 cross recessed cheese head machine screw M3x25},{BNARTNR=1151789},{CNSORDERNO=1151789},{BNNORM1=SN 213307},{BNNORM2=ISO 7048},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=blank},{D=3.000},{LC=25},{P=0.500},{A=1.000},{DK=5.500},{DA=3.600},{K=2.000},{R=0.100},{X=1.250},{RN=2.000},{H=H},{BX=25.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
A
max.
[mm]
B
[mm]
DK
Head diameter max.
[mm]
DA
max.
[mm]
K
Head height max.
[mm]
R
Radius min.
[mm]
X
max.
[mm]
M
[mm]
H
Cross slot form
ⁿ/ₐ
BN 380 1479520 cross rece...
1479520
SN 213307
ISO 7048
Steel 4.8
plain
1.600
1.171
0.350
2.000
0.700
1.300
3.000
2.200
1.100
0.100
0.875
1.700
H
BN 380 1479539 cross rece...
1479539
SN 213307
ISO 7048
Steel 4.8
plain
1.600
1.171
0.350
3.000
0.700
2.300
3.000
2.200
1.100
0.100
0.875
1.700
H
BN 380 1479547 cross rece...
1479547
SN 213307
ISO 7048
Steel 4.8
plain
1.600
1.171
0.350
4.000
0.700
3.300
3.000
2.200
1.100
0.100
0.875
1.700
H
BN 380 1479555 cross rece...
1479555
SN 213307
ISO 7048
Steel 4.8
plain
1.600
1.171
0.350
5.000
0.700
4.300
3.000
2.200
1.100
0.100
0.875
1.700
H
BN 380 1479563 cross rece...
1479563
SN 213307
ISO 7048
Steel 4.8
plain
1.600
1.171
0.350
6.000
0.700
5.300
3.000
2.200
1.100
0.100
0.875
1.700
H
BN 380 1479598 cross rece...
1479598
SN 213307
ISO 7048
Steel 4.8
plain
2.000
1.509
0.400
2.000
0.800
1.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 380 1151452 cross rece...
1151452
SN 213307
ISO 7048
Steel 4.8
plain
2.000
1.509
0.400
3.000
0.800
2.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 380 1151460 cross rece...
1151460
SN 213307
ISO 7048
Steel 4.8
plain
2.000
1.509
0.400
4.000
0.800
3.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 380 1151479 cross rece...
1151479
SN 213307
ISO 7048
Steel 4.8
plain
2.000
1.509
0.400
5.000
0.800
4.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 380 1151487 cross rece...
1151487
SN 213307
ISO 7048
Steel 4.8
plain
2.000
1.509
0.400
6.000
0.800
5.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 380 1151495 cross rece...
1151495
SN 213307
ISO 7048
Steel 4.8
plain
2.000
1.509
0.400
8.000
0.800
7.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 380 1151509 cross rece...
1151509
SN 213307
ISO 7048
Steel 4.8
plain
2.000
1.509
0.400
10.000
0.800
9.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 380 1151517 cross rece...
1151517
SN 213307
ISO 7048
Steel 4.8
plain
2.000
1.509
0.400
12.000
0.800
11.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 380 1151525 cross rece...
1151525
SN 213307
ISO 7048
Steel 4.8
plain
2.000
1.509
0.400
14.000
0.800
13.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 380 1151533 cross rece...
1151533
SN 213307
ISO 7048
Steel 4.8
plain
2.000
1.509
0.400
16.000
0.800
15.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 380 1479601 cross rece...
1479601
SN 213307
ISO 7048
Steel 4.8
plain
2.500
1.948
0.450
3.000
0.900
2.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 380 1151568 cross rece...
1151568
SN 213307
ISO 7048
Steel 4.8
plain
2.500
1.948
0.450
4.000
0.900
3.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 380 1151576 cross rece...
1151576
SN 213307
ISO 7048
Steel 4.8
plain
2.500
1.948
0.450
5.000
0.900
4.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 380 1151584 cross rece...
1151584
SN 213307
ISO 7048
Steel 4.8
plain
2.500
1.948
0.450
6.000
0.900
5.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 380 1151592 cross rece...
1151592
SN 213307
ISO 7048
Steel 4.8
plain
2.500
1.948
0.450
8.000
0.900
7.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 380 1151606 cross rece...
1151606
SN 213307
ISO 7048
Steel 4.8
plain
2.500
1.948
0.450
10.000
0.900
9.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 380 1151614 cross rece...
1151614
SN 213307
ISO 7048
Steel 4.8
plain
2.500
1.948
0.450
12.000
0.900
11.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 380 1151630 cross rece...
1151630
SN 213307
ISO 7048
Steel 4.8
plain
2.500
1.948
0.450
16.000
0.900
15.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 380 1151649 cross rece...
1151649
SN 213307
ISO 7048
Steel 4.8
plain
2.500
1.948
0.450
20.000
0.900
19.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 380 1479644 cross rece...
1479644
SN 213307
ISO 7048
Steel 4.8
plain
3.000
2.387
0.500
3.000
1.000
2.000
5.500
3.600
2.000
0.100
1.250
3.500
H
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表