目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 551 - Book screws, brass, nickel plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 551 Book screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_551/bn_551_asm_tab.prj},{NB=BN 551 1212443 book screw M3.5x25},{CNSORDERNO=1212443},{BNARTNR=1212443},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=vernickelt},{D=3.500},{P=0.600},{L=25},{PPATH=bn_551_asm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
BN 551 1212419 book screw...
1212419
Brass
nickel plated
3.500
0.600
10
BN 551 1212427 book screw...
1212427
Brass
nickel plated
3.500
0.600
15
BN 551 1212435 book screw...
1212435
Brass
nickel plated
3.500
0.600
20
BN 551 1212443 book screw...
1212443
Brass
nickel plated
3.500
0.600
25
BN 551 1212451 book screw...
1212451
Brass
nickel plated
3.500
0.600
30
BN 551 1212478 book screw...
1212478
Brass
nickel plated
3.500
0.600
40
BN 551 1212486 book screw...
1212486
Brass
nickel plated
3.500
0.600
50
BN 551 1212494 book screw...
1212494
Brass
nickel plated
3.500
0.600
60
BN 551 1212508 book screw...
1212508
Brass
nickel plated
3.500
0.600
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表