目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3310 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~ISO 7046-2), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 82213, BN 3310 Pozi flat countersunk head machine screws form Z
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_82213_3310/bn_3310.prj},{NB=BN 3310 1544349 cross recessed flat countersunk head screw M4x25},{BNARTNR=1544349},{CNSORDERNO=1544349},{BNNORM1=DIN 965 A},{BNNORM2=~ISO 7046-2},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=},{D=4.000},{P=0.700},{L=25.000},{DF=3.545},{DK=7.500},{A=1.400},{K=2.200},{R=1.000},{M=4.000},{T=1.600},{T1=2.060},{FORM=A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Kopfdurchmesser max.
[mm]
K
Head height max.
[mm]
M
Kreuzschlitzdurchmesser ~
[mm]
T
t min.
[mm]
T1
t max.
[mm]
BN 3310 1543997 cross rec...
1543997
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.000
1.509
0.400
3.000
3.800
1.200
2.200
0.920
1.170
BN 3310 1544004 cross rec...
1544004
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.000
1.509
0.400
4.000
3.800
1.200
2.200
0.920
1.170
BN 3310 1544012 cross rec...
1544012
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.000
1.509
0.400
5.000
3.800
1.200
2.200
0.920
1.170
BN 3310 1544020 cross rec...
1544020
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.000
1.509
0.400
6.000
3.800
1.200
2.200
0.920
1.170
BN 3310 1544039 cross rec...
1544039
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.000
1.509
0.400
8.000
3.800
1.200
2.200
0.920
1.170
BN 3310 1544047 cross rec...
1544047
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.000
1.509
0.400
10.000
3.800
1.200
2.200
0.920
1.170
BN 3310 1544055 cross rec...
1544055
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.000
1.509
0.400
12.000
3.800
1.200
2.200
0.920
1.170
BN 3310 1544063 cross rec...
1544063
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.000
1.509
0.400
16.000
3.800
1.200
2.200
0.920
1.170
BN 3310 5807360 cross rec...
5807360
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.000
1.509
0.400
20.000
3.800
1.200
2.200
0.920
1.170
BN 3310 1544071 cross rec...
1544071
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.500
1.948
0.450
4.000
4.700
1.500
2.500
1.220
1.470
BN 3310 1544098 cross rec...
1544098
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.500
1.948
0.450
5.000
4.700
1.500
2.500
1.220
1.470
BN 3310 1544101 cross rec...
1544101
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.500
1.948
0.450
6.000
4.700
1.500
2.500
1.220
1.470
BN 3310 1544128 cross rec...
1544128
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.500
1.948
0.450
8.000
4.700
1.500
2.500
1.220
1.470
BN 3310 1544136 cross rec...
1544136
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.500
1.948
0.450
10.000
4.700
1.500
2.500
1.220
1.470
BN 3310 1544144 cross rec...
1544144
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.500
1.948
0.450
12.000
4.700
1.500
2.500
1.220
1.470
BN 3310 1544152 cross rec...
1544152
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.500
1.948
0.450
16.000
4.700
1.500
2.500
1.220
1.470
BN 3310 1544160 cross rec...
1544160
DIN 965 A
~ISO 7046-2
Stainless steel A4
2.500
1.948
0.450
20.000
4.700
1.500
2.500
1.220
1.470
BN 3310 1544179 cross rec...
1544179
DIN 965 A
~ISO 7046-2
Stainless steel A4
3.000
2.387
0.500
4.000
5.600
1.650
2.800
1.480
1.730
BN 3310 1544187 cross rec...
1544187
DIN 965 A
~ISO 7046-2
Stainless steel A4
3.000
2.387
0.500
5.000
5.600
1.650
2.800
1.480
1.730
BN 3310 1544195 cross rec...
1544195
DIN 965 A
~ISO 7046-2
Stainless steel A4
3.000
2.387
0.500
6.000
5.600
1.650
2.800
1.480
1.730
BN 3310 1544209 cross rec...
1544209
DIN 965 A
~ISO 7046-2
Stainless steel A4
3.000
2.387
0.500
8.000
5.600
1.650
2.800
1.480
1.730
BN 3310 1544217 cross rec...
1544217
DIN 965 A
~ISO 7046-2
Stainless steel A4
3.000
2.387
0.500
10.000
5.600
1.650
2.800
1.480
1.730
BN 3310 1544225 cross rec...
1544225
DIN 965 A
~ISO 7046-2
Stainless steel A4
3.000
2.387
0.500
12.000
5.600
1.650
2.800
1.480
1.730
BN 3310 1544233 cross rec...
1544233
DIN 965 A
~ISO 7046-2
Stainless steel A4
3.000
2.387
0.500
16.000
5.600
1.650
2.800
1.480
1.730
BN 3310 1544241 cross rec...
1544241
DIN 965 A
~ISO 7046-2
Stainless steel A4
3.000
2.387
0.500
20.000
5.600
1.650
2.800
1.480
1.730
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表