目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 662 - Threaded rods metric thread (DIN 975), A2, stainless steel A2 1m
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 662, BN 663, BN 4877, BN 33034 Threaded rods metric thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_662_663_4877_33034/bn_662.prj},{NB=BN 662 1250957 threaded rod M16x1000},{CNSORDERNO=1250957},{BNARTNR=1250957},{BNNORM1=DIN 975},{CNSMAT=INOX A2},{BNMAT=INOX A2},{D=16.000},{P=2.000},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
BN 662 1250876 threaded r...
1250876
DIN 975
Stainless steel A2
3.000
2.387
0.500
BN 662 1250884 threaded r...
1250884
DIN 975
Stainless steel A2
4.000
3.141
0.700
BN 662 1250892 threaded r...
1250892
DIN 975
Stainless steel A2
5.000
4.019
0.800
BN 662 1250906 threaded r...
1250906
DIN 975
Stainless steel A2
6.000
4.773
1.000
BN 662 1250914 threaded r...
1250914
DIN 975
Stainless steel A2
8.000
6.466
1.250
BN 662 1250922 threaded r...
1250922
DIN 975
Stainless steel A2
10.000
8.160
1.500
BN 662 1250930 threaded r...
1250930
DIN 975
Stainless steel A2
12.000
9.853
1.750
BN 662 1250949 threaded r...
1250949
DIN 975
Stainless steel A2
14.000
11.546
2.000
BN 662 1250957 threaded r...
1250957
DIN 975
Stainless steel A2
16.000
13.546
2.000
BN 662 1250965 threaded r...
1250965
DIN 975
Stainless steel A2
18.000
14.933
2.500
BN 662 1250973 threaded r...
1250973
DIN 975
Stainless steel A2
20.000
16.933
2.500
BN 662 1250981 threaded r...
1250981
DIN 975
Stainless steel A2
22.000
18.933
2.500
BN 662 1251007 threaded r...
1251007
DIN 975
Stainless steel A2
24.000
20.319
3.000
BN 662 1251015 threaded r...
1251015
DIN 975
Stainless steel A2
27.000
23.319
3.000
BN 662 1213261 threaded r...
1213261
DIN 975
Stainless steel A2
30.000
25.706
3.500
BN 662 1425153 threaded r...
1425153
DIN 975
Stainless steel A2
33.000
28.706
3.500
BN 662 1425161 threaded r...
1425161
DIN 975
Stainless steel A2
36.000
31.093
4.000
BN 662 1425188 threaded r...
1425188
DIN 975
Stainless steel A2
39.000
34.093
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表