目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20237 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated with thicklayer passivation
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 115, BN 116, BN 117, BN 20237, BN 20539, BN 20540, BN 118, BN 82415, BN 119 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_115_116_117_20237_20539_20540_118_82415_119/bn_20237.prj},{NB=BN 20237 3370095 hex nut M14},{CNSORDERNO=3370095},{BNARTNR=3370095},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt dickschichtpassiviert },{D=14.000},{P=2.000},{D2=20.200},{E=24.490},{M=11.000},{S=22.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 20237 3370184 hex nut ...
3370184
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
3.000
2.459
0.500
4.500
6.010
2.400
5.500
BN 20237 3370189 hex nut ...
3370189
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
4.000
3.242
0.700
5.800
7.660
3.200
7.000
BN 20237 3370192 hex nut ...
3370192
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
5.000
4.134
0.800
6.800
8.790
4.000
8.000
BN 20237 3370195 hex nut ...
3370195
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 20237 3370196 hex nut ...
3370196
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
7.000
5.917
1.000
9.500
12.120
5.500
11.000
BN 20237 3370197 hex nut ...
3370197
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 20237 3370176 hex nut ...
3370176
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 20237 3370177 hex nut ...
3370177
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 20237 3370095 hex nut ...
3370095
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
14.000
11.835
2.000
20.200
24.490
11.000
22.000
BN 20237 3370178 hex nut ...
3370178
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
16.000
13.835
2.000
22.200
26.750
13.000
24.000
BN 20237 3370179 hex nut ...
3370179
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
18.000
15.294
2.500
25.300
29.560
15.000
27.000
BN 20237 3370180 hex nut ...
3370180
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
20.000
17.294
2.500
28.200
32.950
16.000
30.000
BN 20237 3370181 hex nut ...
3370181
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
22.000
19.294
2.500
29.500
35.030
18.000
32.000
BN 20237 3370182 hex nut ...
3370182
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
24.000
20.752
3.000
33.200
39.550
19.000
36.000
BN 20237 3370183 hex nut ...
3370183
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
27.000
23.752
3.000
38.000
45.200
22.000
41.000
BN 20237 3370185 hex nut ...
3370185
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
30.000
26.211
3.500
42.700
50.850
24.000
46.000
BN 20237 3370186 hex nut ...
3370186
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
33.000
29.211
3.500
46.600
55.370
26.000
50.000
BN 20237 3370187 hex nut ...
3370187
DIN 934
~ISO 4032
Steel 8
zinc plated with thicklay...
36.000
31.670
4.000
51.100
60.790
29.000
55.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表