目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 131 - Hex nuts ~1d (UNI 5587; ~ISO 4033; VSM 13756), cl. 6, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 131 Hex nuts ~1d, steel 6
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_131/bn_131.prj},{NB=BN 131 1091611 hex nut M5},{CNSORDERNO=1091611},{BNARTNR=1091611},{BNNORM1=UNI 5587},{BNNORM2=~ISO 4033},{BNNORM3=},{BNMAT=Stahl 6},{CNSMAT=Stahl 6},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{S=8.000},{E=8.870},{M=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter min.
[mm]
S
Width across flat max.
[mm]
E
Width across corners min.
[mm]
M
Total height max.
[mm]
BN 131 1091522 hex nut M2
1091522
VSM 13756
Steel 6
zinc plated blue
2.000
1.567
0.400
4.000
4.000
4.600
2.000
BN 131 1091557 hex nut M2...
1091557
VSM 13756
Steel 6
zinc plated blue
2.500
2.013
0.450
5.000
5.000
5.800
2.500
BN 131 1091573 hex nut M3
1091573
UNI 5587
~ISO 4033
Steel 6
zinc plated blue
3.000
2.459
0.500
5.500
5.500
6.080
3.000
BN 131 1091603 hex nut M4
1091603
UNI 5587
~ISO 4033
Steel 6
zinc plated blue
4.000
3.242
0.700
7.000
7.000
7.740
4.000
BN 131 1091611 hex nut M5
1091611
UNI 5587
~ISO 4033
Steel 6
zinc plated blue
5.000
4.134
0.800
8.000
8.000
8.870
5.000
BN 131 1429434 hex nut M4...
1429434
UNI 5587
~ISO 4033
Steel 6
zinc plated blue
42.000
37.129
4.500
65.000
65.000
72.610
42.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表