目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3712 - Hex jam nuts ~0,5d metric fine left hand thread (DIN 439 B), cl. 04, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 3712 Hex jam nuts ~0,5d metric fine left hand thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_3712/bn_3712.prj},{NB=BN 3712 1987720 hex jam nut B M16x1.5},{CNSORDERNO=1987720},{BNARTNR=1987720},{BNNORM1=DIN 439 B},{BNNORM2=},{BNMAT=Stahl 04},{CNSMAT=Stahl 04},{BNSURFACE=verzinkt-blau},{D=16.000},{P=1.500},{M=8.000},{S=24.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 3712 1987682 hex jam n...
1987682
DIN 439 B
Steel 04
zinc plated blue
8.000
6.917
1.000
4.000
13.000
BN 3712 1987690 hex jam n...
1987690
DIN 439 B
Steel 04
zinc plated blue
10.000
8.917
1.000
5.000
17.000
BN 3712 1987704 hex jam n...
1987704
DIN 439 B
Steel 04
zinc plated blue
12.000
10.376
1.500
6.000
19.000
BN 3712 1987712 hex jam n...
1987712
DIN 439 B
Steel 04
zinc plated blue
14.000
12.376
1.500
7.000
22.000
BN 3712 1987720 hex jam n...
1987720
DIN 439 B
Steel 04
zinc plated blue
16.000
14.376
1.500
8.000
24.000
BN 3712 1987739 hex jam n...
1987739
DIN 439 B
Steel 04
zinc plated blue
18.000
16.376
1.500
9.000
27.000
BN 3712 1987747 hex jam n...
1987747
DIN 439 B
Steel 04
zinc plated blue
20.000
18.376
1.500
10.000
30.000
BN 3712 1987755 hex jam n...
1987755
DIN 439 B
Steel 04
zinc plated blue
22.000
20.376
1.500
11.000
32.000
BN 3712 1987771 hex jam n...
1987771
DIN 439 B
Steel 04
zinc plated blue
24.000
21.835
2.000
12.000
36.000
BN 3712 1987763 hex jam n...
1987763
DIN 439 B
Steel 04
zinc plated blue
24.000
22.376
1.500
12.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表