目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 724 - Flat washers without chamfer (DIN 126; ~ISO 7091), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 724 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_724/bn_724.prj},{NB=BN 724 1269089 flat washer 26},{CNSORDERNO=1269089},{BNARTNR=1269089},{BNNORM1=DIN 126},{BNNORM2=~ISO 7091},{BNNORM3=},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=verzinkt-blau},{D=24.000},{DA=26.000},{DW=44.000},{H=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 724 1269003 flat washe...
1269003
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
5.000
5.500
10.000
1.000
BN 724 1762095 flat washe...
1762095
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
6.000
6.600
12.000
1.600
BN 724 1762109 flat washe...
1762109
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
8.000
9.000
16.000
1.600
BN 724 1762117 flat washe...
1762117
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
10.000
11.000
20.000
2.000
BN 724 1762125 flat washe...
1762125
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
12.000
13.500
24.000
2.500
BN 724 1762133 flat washe...
1762133
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
16.000
17.500
30.000
3.000
BN 724 1269070 flat washe...
1269070
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
20.000
22.000
37.000
3.000
BN 724 5511648 flat washe...
5511648
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
22.000
24.000
39.000
3.000
BN 724 1269089 flat washe...
1269089
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
24.000
26.000
44.000
4.000
BN 724 1269097 flat washe...
1269097
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
27.000
30.000
50.000
4.000
BN 724 1269100 flat washe...
1269100
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
30.000
33.000
56.000
4.000
BN 724 1269119 flat washe...
1269119
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
33.000
36.000
60.000
5.000
BN 724 1269127 flat washe...
1269127
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
36.000
39.000
66.000
5.000
BN 724 1269135 flat washe...
1269135
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
39.000
42.000
72.000
6.000
BN 724 1269143 flat washe...
1269143
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
42.000
45.000
78.000
7.000
BN 724 1269151 flat washe...
1269151
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
45.000
48.000
85.000
7.000
BN 724 1269178 flat washe...
1269178
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
48.000
52.000
92.000
8.000
BN 724 5522121 flat washe...
5522121
DIN 126
~ISO 7091
Steel hardness class 100 ...
zinc plated blue
52.000
56.000
98.000
8.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 65008 - Flat washers without chamfer (DIN 134), steel, zinc plated blue
Bossard Catalog
31.10.2023
BN 115 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, plain
Bossard Catalog
31.10.2023
DIN 126 - Steel zinc-plated
Böllhoff
26.10.2021
DIN 126 - Steel
Böllhoff
26.10.2021
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, blac...
Bossard Catalog
31.10.2023
DIN 126 (ISO 7091) - FN 649 - verzinkt blau - Washers, product grade C, pri...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
17.06.2024
BN 164 - Prevailing torque type hex lock nuts high type with polyamide inse...
Bossard Catalog
26.01.2023
BN 676 - Serrated lock washers type J, internal serrations (DIN 6798 J), st...
Bossard Catalog
26.01.2023
Parallel pins DIN EN ISO 8734
MBO Oßwald
08.10.2021
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
GN 31 - Stainless Steel-Levelling feet rubber black/white
Ganter
19.06.2024
BN 1984 - Hex nuts type 1 (ISO 4032; ~DIN 934), cl. 8, plain
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表