目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 685 - Taper pins (ISO 2339 B; ~DIN 1), stainless steel A1
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.40 Taper pins
BN 685 Taper pins, A1
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_40/bn_685/bn_685.prj},{NB=BN 685 1256971 taper pin 5x20},{CNSORDERNO=1256971},{BNARTNR=1256971},{BNNORM1=ISO 2339 B},{BNNORM2=~DIN 1},{BNNORM3=},{CNSMAT=INOX A1},{BNMAT=INOX A1},{BNSURFACE=},{D=5.0},{TOL=h10},{L=20},{A=0.630}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
TOL
Tolerance
ⁿ/ₐ
L
Nominal length
[mm]
A
Point height
[mm]
BN 685 1256416 taper pin ...
1256416
ISO 2339 B
~DIN 1
Stainless steel A1
1.5
h10
8
0.200
BN 685 1256424 taper pin ...
1256424
ISO 2339 B
~DIN 1
Stainless steel A1
1.5
h10
10
0.200
BN 685 1256432 taper pin ...
1256432
ISO 2339 B
~DIN 1
Stainless steel A1
1.5
h10
12
0.200
BN 685 1256491 taper pin ...
1256491
ISO 2339 B
~DIN 1
Stainless steel A1
2.0
h10
8
0.250
BN 685 1256505 taper pin ...
1256505
ISO 2339 B
~DIN 1
Stainless steel A1
2.0
h10
10
0.250
BN 685 1256513 taper pin ...
1256513
ISO 2339 B
~DIN 1
Stainless steel A1
2.0
h10
12
0.250
BN 685 1256521 taper pin ...
1256521
ISO 2339 B
~DIN 1
Stainless steel A1
2.0
h10
14
0.250
BN 685 1256548 taper pin ...
1256548
ISO 2339 B
~DIN 1
Stainless steel A1
2.0
h10
16
0.250
BN 685 1256564 taper pin ...
1256564
ISO 2339 B
~DIN 1
Stainless steel A1
2.0
h10
20
0.250
BN 685 1256629 taper pin ...
1256629
ISO 2339 B
~DIN 1
Stainless steel A1
2.5
h10
16
0.300
BN 685 1256645 taper pin ...
1256645
ISO 2339 B
~DIN 1
Stainless steel A1
2.5
h10
20
0.300
BN 685 1256750 taper pin ...
1256750
ISO 2339 B
~DIN 1
Stainless steel A1
3.0
h10
16
0.400
BN 685 1256777 taper pin ...
1256777
ISO 2339 B
~DIN 1
Stainless steel A1
3.0
h10
20
0.400
BN 685 1256785 taper pin ...
1256785
ISO 2339 B
~DIN 1
Stainless steel A1
3.0
h10
25
0.400
BN 685 1256807 taper pin ...
1256807
ISO 2339 B
~DIN 1
Stainless steel A1
3.0
h10
30
0.400
BN 685 1256815 taper pin ...
1256815
ISO 2339 B
~DIN 1
Stainless steel A1
3.0
h10
35
0.400
BN 685 1256823 taper pin ...
1256823
ISO 2339 B
~DIN 1
Stainless steel A1
3.0
h10
40
0.400
BN 685 1256858 taper pin ...
1256858
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
16
0.500
BN 685 1256874 taper pin ...
1256874
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
20
0.500
BN 685 1256882 taper pin ...
1256882
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
25
0.500
BN 685 1256904 taper pin ...
1256904
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
30
0.500
BN 685 1256912 taper pin ...
1256912
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
35
0.500
BN 685 1256920 taper pin ...
1256920
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
40
0.500
BN 685 1256939 taper pin ...
1256939
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
45
0.500
BN 685 1256947 taper pin ...
1256947
ISO 2339 B
~DIN 1
Stainless steel A1
4.0
h10
50
0.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表