目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1455 - Senk-Spanplattenschrauben mit Vollgewinde, Kopfbohrung, Kreuzschlitz Pozidriv Form Z
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 1455 Pozi flat countersunk head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_1455/14153_bn1455.prj},{NB=1339206(350)},{BNARTNR=1339206},{DURCHMESSER=4.5},{KOPFDURCHMESSER=8.8},{LAENGE=50},{GEWINDELAENGE=39},{D2=8.800},{L=50.000},{D4=2.500},{L1=6.000},{B=39.000},{IDNR=0271010450505},{BNMAT=Stahl},{BEZ=Universalschraube mit Kopfbohrung, Vollgewinde, Senkkopf, Kreuzschlitz Z, S-Spitze, WIROX},{GR=4,5x50},{SKH=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/SKH_013_LOGO_01.JPG},{MADE_IN_GERMANY=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/MIG_2018_SW.JPG},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
ANTRIEB
Antrieb
ⁿ/ₐ
KOPFFORM
Kopfform
ⁿ/ₐ
D1
Gewindegröße
[mm]
D2
Head diameter max.
[mm]
L
Nominal length
[mm]
D4
[mm]
L1
[mm]
K
Head height ~
[mm]
B
[mm]
1339133
1339133
Stahl
Cross recess Z (Pozidriv)
Countersunk head
4.5
8.800
20.000
2.500
6.000
2.70
11.000
1339141
1339141
Stahl
Cross recess Z (Pozidriv)
Countersunk head
4.5
8.800
25.000
2.500
6.000
2.70
15.000
1339168
1339168
Stahl
Cross recess Z (Pozidriv)
Countersunk head
4.5
8.800
30.000
2.500
6.000
2.70
20.000
1339176
1339176
Stahl
Cross recess Z (Pozidriv)
Countersunk head
4.5
8.800
35.000
2.500
6.000
2.70
25.000
1339184
1339184
Stahl
Cross recess Z (Pozidriv)
Countersunk head
4.5
8.800
40.000
2.500
6.000
2.70
30.000
1339192
1339192
Stahl
Cross recess Z (Pozidriv)
Countersunk head
4.5
8.800
45.000
2.500
6.000
2.70
34.000
1339206
1339206
Stahl
Cross recess Z (Pozidriv)
Countersunk head
4.5
8.800
50.000
2.500
6.000
2.70
39.000
1339214
1339214
Stahl
Cross recess Z (Pozidriv)
Countersunk head
4.5
8.800
55.000
2.500
6.000
2.70
44.000
1339222
1339222
Stahl
Cross recess Z (Pozidriv)
Countersunk head
4.5
8.800
60.000
2.500
6.000
2.70
49.000
1339249
1339249
Stahl
Cross recess Z (Pozidriv)
Countersunk head
4.5
8.800
70.000
2.500
6.000
2.70
59.000
1339257
1339257
Stahl
Cross recess Z (Pozidriv)
Countersunk head
4.5
8.800
80.000
2.500
6.000
2.70
59.000
1339265
1339265
Stahl
Cross recess Z (Pozidriv)
Countersunk head
5.0
9.700
60.000
2.500
6.000
2.90
49.000
1339303
1339303
Stahl
Cross recess Z (Pozidriv)
Countersunk head
5.0
9.700
70.000
2.500
6.000
2.90
61.000
1339338
1339338
Stahl
Cross recess Z (Pozidriv)
Countersunk head
5.0
9.700
80.000
2.500
6.000
2.90
61.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表