目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20949 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point (SPAX®), steel case-hardened, BLAX
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20183, BN 14073, BN 20949 Hexalobular (6 Lobe) socket flat countersunk head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20183_14073_20949/bn_20949.prj},{NB=BN 20949 9060860 hexalobular socket flat countersunk head chipboard screw 3 x 16 / 14},{CNSORDERNO=9060860},{BNARTNR=9060860},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=BLAX},{D1=3.0},{P=1.350},{L=16.0},{D2=6.000},{K=1.800},{DRIVE=T10},{B=14.000},{A=1.350},{R=1.100},{MZ=2.800},{TZ=1.730},{Y=2.600},{A1=2.800},{T=1.270}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter
[mm]
K
Head height max.
[mm]
DRIVE
Hexalobular socket
ⁿ/ₐ
B
~
[mm]
BN 20949 9060860 hexalobu...
9060860
SPAX®
Steel case-hardened
BLAX
3.0
2.100
1.350
16.0
6.000
1.800
T10
14.000
BN 20949 9060861 hexalobu...
9060861
SPAX®
Steel case-hardened
BLAX
3.0
2.100
1.350
20.0
6.000
1.800
T10
17.000
BN 20949 9060862 hexalobu...
9060862
SPAX®
Steel case-hardened
BLAX
3.0
2.100
1.350
25.0
6.000
1.800
T10
21.000
BN 20949 9060863 hexalobu...
9060863
SPAX®
Steel case-hardened
BLAX
3.0
2.100
1.350
30.0
6.000
1.800
T10
26.000
BN 20949 9060864 hexalobu...
9060864
SPAX®
Steel case-hardened
BLAX
3.5
2.400
1.600
16.0
7.000
2.100
T20
13.000
BN 20949 9060870 hexalobu...
9060870
SPAX®
Steel case-hardened
BLAX
3.5
2.400
1.600
20.0
7.000
2.100
T20
16.000
BN 20949 9087205 hexalobu...
9087205
SPAX®
Steel case-hardened
BLAX
3.5
2.400
1.600
25.0
7.000
2.100
T20
20.000
BN 20949 9060871 hexalobu...
9060871
SPAX®
Steel case-hardened
BLAX
3.5
2.400
1.600
30.0
7.000
2.100
T20
25.000
BN 20949 9060872 hexalobu...
9060872
SPAX®
Steel case-hardened
BLAX
3.5
2.400
1.600
40.0
7.000
2.100
T20
35.000
BN 20949 9087206 hexalobu...
9087206
SPAX®
Steel case-hardened
BLAX
3.5
2.400
1.600
50.0
7.000
2.100
T20
45.000
BN 20949 9060873 hexalobu...
9060873
SPAX®
Steel case-hardened
BLAX
4.0
2.800
1.800
16.0
8.000
2.400
T20
13.000
BN 20949 9060874 hexalobu...
9060874
SPAX®
Steel case-hardened
BLAX
4.0
2.800
1.800
20.0
8.000
2.400
T20
16.000
BN 20949 9060875 hexalobu...
9060875
SPAX®
Steel case-hardened
BLAX
4.0
2.800
1.800
25.0
8.000
2.400
T20
21.000
BN 20949 9060876 hexalobu...
9060876
SPAX®
Steel case-hardened
BLAX
4.0
2.800
1.800
30.0
8.000
2.400
T20
21.000
BN 20949 9060877 hexalobu...
9060877
SPAX®
Steel case-hardened
BLAX
4.0
2.800
1.800
35.0
8.000
2.400
T20
20.000
BN 20949 9060878 hexalobu...
9060878
SPAX®
Steel case-hardened
BLAX
4.0
2.800
1.800
40.0
8.000
2.400
T20
35.000
BN 20949 9060879 hexalobu...
9060879
SPAX®
Steel case-hardened
BLAX
4.0
2.800
1.800
50.0
8.000
2.400
T20
45.000
BN 20949 9060880 hexalobu...
9060880
SPAX®
Steel case-hardened
BLAX
4.0
2.800
1.800
60.0
8.000
2.400
T20
50.000
BN 20949 9060881 hexalobu...
9060881
SPAX®
Steel case-hardened
BLAX
4.5
3.100
2.000
20.0
8.800
2.700
T20
15.000
BN 20949 9060882 hexalobu...
9060882
SPAX®
Steel case-hardened
BLAX
4.5
3.100
2.000
25.0
8.800
2.700
T20
20.000
BN 20949 9060883 hexalobu...
9060883
SPAX®
Steel case-hardened
BLAX
4.5
3.100
2.000
30.0
8.800
2.700
T20
25.000
BN 20949 9060884 hexalobu...
9060884
SPAX®
Steel case-hardened
BLAX
4.5
3.100
2.000
40.0
8.800
2.700
T20
34.000
BN 20949 9071610 hexalobu...
9071610
SPAX®
Steel case-hardened
BLAX
4.5
3.100
2.000
45.0
8.800
2.700
T20
39.000
BN 20949 9071611 hexalobu...
9071611
SPAX®
Steel case-hardened
BLAX
4.5
3.100
2.000
60.0
8.800
2.700
T20
54.000
BN 20949 9060885 hexalobu...
9060885
SPAX®
Steel case-hardened
BLAX
5.0
3.500
2.200
20.0
9.700
2.900
T20
15.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表