目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20595 - Phillips flat head countersunk drywall screws with coarse thread, phosphated
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20595 Phillips flat head countersunk drywall screws with coarse thread
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20595/bn_20595.prj},{NB=BN 20595 3589169 phillips flat head countersunk drywall screw 3.5x35},{CNSORDERNO=3589169},{BNARTNR=3589169},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=phosphatiert},{D1=3.5},{D3=2.640},{P=1.300},{L=35.0},{D2=8.400},{H=0.800},{M=4.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
H
[mm]
M
[mm]
BN 20595 3589167 phillips...
3589167
Steel case-hardened
phosphated
3.5
25.0
8.400
0.800
4.600
BN 20595 3589168 phillips...
3589168
Steel case-hardened
phosphated
3.5
30.0
8.400
0.800
4.600
BN 20595 3589169 phillips...
3589169
Steel case-hardened
phosphated
3.5
35.0
8.400
0.800
4.600
BN 20595 3589170 phillips...
3589170
Steel case-hardened
phosphated
3.5
45.0
8.400
0.800
4.600
BN 20595 3589171 phillips...
3589171
Steel case-hardened
phosphated
3.5
55.0
8.400
0.800
4.600
BN 20595 3589172 phillips...
3589172
Steel case-hardened
phosphated
4.2
65.0
8.400
0.800
4.600
BN 20595 3589174 phillips...
3589174
Steel case-hardened
phosphated
4.2
75.0
8.400
0.800
4.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表