目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5948 - Pozi flat countersunk head wood screws form Z (DIN 7997), steel case-hardened, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 5948 Pozi flat countersunk head wood screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_5948/bn_5948.prj},{NB=BN 5948 1337599 cross recessed flat countersunk head wood screw 4x25},{CNSORDERNO=1337599},{BNARTNR=1337599},{BNNORM1=DIN 7997},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-gelb},{D=4.0},{P=1.800},{L=25.0},{DS=4.000},{DK=7.500},{K=2.200},{DRIVE=2},{MH=4.400},{TH=1.900},{MZ=4.200},{TZ=1.850},{FM=2.0},{FORM=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter (d1)
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
B
Thread length
[mm]
DK
Head diameter (d2)
[mm]
K
Head height max.
[mm]
DRIVE
Cross recess Z (Pozidriv)
[mm]
MZ
Wing diameter of cross recesses ~ (m)
[mm]
BN 5948 1966146 cross rec...
1966146
DIN 7997
Steel case-hardened
zinc plated yellow
3.0
2.100
1.350
10.0
3.000
6.000
5.600
1.650
1
3.000
BN 5948 1966154 cross rec...
1966154
DIN 7997
Steel case-hardened
zinc plated yellow
3.0
2.100
1.350
15.0
3.000
9.000
5.600
1.650
1
3.000
BN 5948 1966162 cross rec...
1966162
DIN 7997
Steel case-hardened
zinc plated yellow
3.0
2.100
1.350
20.0
3.000
12.000
5.600
1.650
1
3.000
BN 5948 1966170 cross rec...
1966170
DIN 7997
Steel case-hardened
zinc plated yellow
3.0
2.100
1.350
25.0
3.000
15.000
5.600
1.650
1
3.000
BN 5948 1966189 cross rec...
1966189
DIN 7997
Steel case-hardened
zinc plated yellow
3.0
2.100
1.350
30.0
3.000
18.000
5.600
1.650
1
3.000
BN 5948 1966200 cross rec...
1966200
DIN 7997
Steel case-hardened
zinc plated yellow
3.0
2.100
1.350
40.0
3.000
24.000
5.600
1.650
1
3.000
BN 5948 1966219 cross rec...
1966219
DIN 7997
Steel case-hardened
zinc plated yellow
3.0
2.100
1.350
50.0
3.000
30.000
5.600
1.650
1
3.000
BN 5948 1966227 cross rec...
1966227
DIN 7997
Steel case-hardened
zinc plated yellow
3.0
2.100
1.350
60.0
3.000
36.000
5.600
1.650
1
3.000
BN 5948 1966235 cross rec...
1966235
DIN 7997
Steel case-hardened
zinc plated yellow
3.0
2.100
1.350
70.0
3.000
42.000
5.600
1.650
1
3.000
BN 5948 1966243 cross rec...
1966243
DIN 7997
Steel case-hardened
zinc plated yellow
3.5
2.400
1.600
15.0
3.500
9.000
6.500
1.930
2
4.000
BN 5948 1966251 cross rec...
1966251
DIN 7997
Steel case-hardened
zinc plated yellow
3.5
2.400
1.600
20.0
3.500
12.000
6.500
1.930
2
4.000
BN 5948 1917811 cross rec...
1917811
DIN 7997
Steel case-hardened
zinc plated yellow
3.5
2.400
1.600
30.0
3.500
18.000
6.500
1.930
2
4.000
BN 5948 1966308 cross rec...
1966308
DIN 7997
Steel case-hardened
zinc plated yellow
3.5
2.400
1.600
40.0
3.500
24.000
6.500
1.930
2
4.000
BN 5948 1966383 cross rec...
1966383
DIN 7997
Steel case-hardened
zinc plated yellow
3.5
2.400
1.600
50.0
3.500
30.000
6.500
1.930
2
4.000
BN 5948 1337599 cross rec...
1337599
DIN 7997
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
25.0
4.000
15.000
7.500
2.200
2
4.200
BN 5948 1337602 cross rec...
1337602
DIN 7997
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
30.0
4.000
18.000
7.500
2.200
2
4.200
BN 5948 1340824 cross rec...
1340824
DIN 7997
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
40.0
4.000
24.000
7.500
2.200
2
4.200
BN 5948 1340980 cross rec...
1340980
DIN 7997
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
50.0
4.000
30.000
7.500
2.200
2
4.200
BN 5948 1966413 cross rec...
1966413
DIN 7997
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
60.0
4.000
36.000
7.500
2.200
2
4.200
BN 5948 1341006 cross rec...
1341006
DIN 7997
Steel case-hardened
zinc plated yellow
4.5
3.100
2.000
30.0
4.500
18.000
8.300
2.350
2
4.400
BN 5948 1341022 cross rec...
1341022
DIN 7997
Steel case-hardened
zinc plated yellow
4.5
3.100
2.000
35.0
4.500
21.000
8.300
2.350
2
4.400
BN 5948 1341030 cross rec...
1341030
DIN 7997
Steel case-hardened
zinc plated yellow
4.5
3.100
2.000
40.0
4.500
24.000
8.300
2.350
2
4.400
BN 5948 1341200 cross rec...
1341200
DIN 7997
Steel case-hardened
zinc plated yellow
4.5
3.100
2.000
50.0
4.500
30.000
8.300
2.350
2
4.400
BN 5948 1966529 cross rec...
1966529
DIN 7997
Steel case-hardened
zinc plated yellow
4.5
3.100
2.000
70.0
4.500
42.000
8.300
2.350
2
4.400
BN 5948 1341235 cross rec...
1341235
DIN 7997
Steel case-hardened
zinc plated yellow
5.0
3.500
2.200
30.0
5.000
18.000
9.200
2.500
2
5.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表