目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 974 - Square hook wood screws, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 974 Square hook wood screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_974/bn_974.prj},{NB=BN 974 3565080 square hook wood screw 3.6x35},{CNSORDERNO=3565080},{BNARTNR=3565080},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D2=3.600},{D1=2.800},{A=10.000},{L=35.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D2
[mm]
D1
[mm]
A
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BN 974 3565074 square hoo...
3565074
Steel
zinc plated blue
2.700
2.300
8.000
20.000
BN 974 3565076 square hoo...
3565076
Steel
zinc plated blue
2.700
2.300
8.000
25.000
BN 974 3667064 square hoo...
3667064
Steel
zinc plated blue
3.200
2.600
9.000
25.000
BN 974 3565078 square hoo...
3565078
Steel
zinc plated blue
3.600
2.800
10.000
25.000
BN 974 3565079 square hoo...
3565079
Steel
zinc plated blue
3.600
2.800
10.000
30.000
BN 974 3565080 square hoo...
3565080
Steel
zinc plated blue
3.600
2.800
10.000
35.000
BN 974 3565082 square hoo...
3565082
Steel
zinc plated blue
4.300
3.500
12.000
40.000
BN 974 3565083 square hoo...
3565083
Steel
zinc plated blue
4.800
3.800
14.000
35.000
BN 974 3565084 square hoo...
3565084
Steel
zinc plated blue
4.800
3.800
14.000
45.000
BN 974 3565085 square hoo...
3565085
Steel
zinc plated blue
5.500
4.400
14.000
50.000
BN 974 3565087 square hoo...
3565087
Steel
zinc plated blue
5.800
5.800
18.000
60.000
BN 974 3565086 square hoo...
3565086
Steel
zinc plated blue
6.300
4.900
17.000
60.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表