目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20761 - Pan head screws with hexalobular socket Torx plus® / Autosert®, partially / fully threaded (EJOT ALtracs® Plus; WN 5152), steel heat-treated, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 20761 Pan head screws with hexalobular socket Torx plus® / Autosert®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_20761/bn_20761.prj},{NB=BN 20761 9070232 pan head screw 30 x 12 WN 5152 / 10 IP},{CNSORDERNO=9070232},{BNARTNR=9070232},{BNNORM1=WN 5152},{BNNORM2=EJOT ALtracs® Plus},{BNMAT=Stahl vergütet 320-390 HV},{CNSMAT=Stahl vergütet 320-390 HV},{BNSURFACE=verzinkt-blau},{NENND=30},{D=3.0},{P=0.50},{D2=2.30},{L=12},{DK=6.00},{K=2.40},{TPA=10 IP},{A=2.80},{T=1.10},{T2=1.30},{T1=0.13},{AA=1.00},{R=0.40},{B=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
L
Nominal length
[mm]
DK
[mm]
K
[mm]
TPA
Torxplusautos
ⁿ/ₐ
A
~
[mm]
T
min.
[mm]
T2
max.
[mm]
B
Thread length
[mm]
BN 20761 9070230 pan head...
9070230
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
30
3.0
0.50
8
6.00
2.40
10 IP
2.80
1.10
1.30
7.000
BN 20761 9070231 pan head...
9070231
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
30
3.0
0.50
10
6.00
2.40
10 IP
2.80
1.10
1.30
9.000
BN 20761 9070232 pan head...
9070232
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
30
3.0
0.50
12
6.00
2.40
10 IP
2.80
1.10
1.30
9.000
BN 20761 9073675 pan head...
9073675
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
30
3.0
0.50
14
6.00
2.40
10 IP
2.80
1.10
1.30
9.000
BN 20761 9070233 pan head...
9070233
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
30
3.0
0.50
16
6.00
2.40
10 IP
2.80
1.10
1.30
9.000
BN 20761 9070240 pan head...
9070240
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
35
3.5
0.60
20
7.00
2.70
15 IP
3.35
1.10
1.40
11.000
BN 20761 9070244 pan head...
9070244
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
40
4.0
0.70
10
8.00
3.10
20 IP
3.95
1.50
1.80
10.000
BN 20761 9070245 pan head...
9070245
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
40
4.0
0.70
12
8.00
3.10
20 IP
3.95
1.50
1.80
10.000
BN 20761 9073676 pan head...
9073676
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
40
4.0
0.70
14
8.00
3.10
20 IP
3.95
1.50
1.80
12.000
BN 20761 9070247 pan head...
9070247
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
40
4.0
0.70
20
8.00
3.10
20 IP
3.95
1.50
1.80
12.000
BN 20761 9070249 pan head...
9070249
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
40
4.0
0.70
30
8.00
3.10
20 IP
3.95
1.50
1.80
12.000
BN 20761 9070250 pan head...
9070250
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
50
5.0
0.80
10
10.00
3.80
25 IP
4.50
1.75
2.10
10.000
BN 20761 9073677 pan head...
9073677
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
50
5.0
0.80
14
10.00
3.80
25 IP
4.50
1.75
2.10
12.000
BN 20761 9070252 pan head...
9070252
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
50
5.0
0.80
16
10.00
3.80
25 IP
4.50
1.75
2.10
15.000
BN 20761 9073678 pan head...
9073678
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
50
5.0
0.80
18
10.00
3.80
25 IP
4.50
1.75
2.10
15.000
BN 20761 9070253 pan head...
9070253
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
50
5.0
0.80
20
10.00
3.80
25 IP
4.50
1.75
2.10
15.000
BN 20761 9073679 pan head...
9073679
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
50
5.0
0.80
35
10.00
3.80
25 IP
4.50
1.75
2.10
15.000
BN 20761 9070260 pan head...
9070260
WN 5152
EJOT ALtracs® Plus
Steel heat-treated 320-39...
zinc plated blue
60
6.0
1.00
20
12.00
4.60
30 IP
5.60
2.20
2.60
18.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表