目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 10319 - Hex head self-drilling screws with sealing ring, fully threaded (~DIN 7504 K; ecosyn® MRX), stainless steel
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.20 Self-drilling screws for metal
BN 10319 Hex head self-drilling screws with sealing ring
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_20/bn_10319/bn_10319.prj},{NB=BN 10319 3056335 hexagon head self-drilling screw ST 4.8x25},{CNSORDERNO=3056335},{BNARTNR=3056335},{BNNORM1=~DIN 7504 K},{BNNORM2=ecosyn® MRX},{BNMAT=INOX},{CNSMAT=INOX},{BNSURFACE=},{D=4.8},{L=25.0},{P=1.60},{D2=10.50},{K=4.45},{C=0.900},{S=8.00},{LG=14.700},{DP=4.100},{A=1.600},{R=0.700},{R1=0.300},{D33=12.83},{D22=6.800},{T=1.000},{H=3.800},{S1=1,75-4,4},{FORM=K}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter ST (d1)
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
D2
Collar diameter max.
[mm]
K
Head height max.
[mm]
S
Width across flat
[mm]
D33
max.
[mm]
S1
Sheet thickness (s)
[mm]
BN 10319 3056332 hexagon ...
3056332
~DIN 7504 K
ecosyn® MRX
Stainless steel
4.8
13.0
1.60
10.50
4.45
8.00
12.83
1,75-4,4
BN 10319 3056333 hexagon ...
3056333
~DIN 7504 K
ecosyn® MRX
Stainless steel
4.8
16.0
1.60
10.50
4.45
8.00
12.83
1,75-4,4
BN 10319 3056334 hexagon ...
3056334
~DIN 7504 K
ecosyn® MRX
Stainless steel
4.8
19.0
1.60
10.50
4.45
8.00
12.83
1,75-4,4
BN 10319 3056335 hexagon ...
3056335
~DIN 7504 K
ecosyn® MRX
Stainless steel
4.8
25.0
1.60
10.50
4.45
8.00
12.83
1,75-4,4
BN 10319 1891154 hexagon ...
1891154
~DIN 7504 K
ecosyn® MRX
Stainless steel
5.5
16.0
1.80
11.00
5.45
8.00
14.41
1,75-5,25
BN 10319 1891146 hexagon ...
1891146
~DIN 7504 K
ecosyn® MRX
Stainless steel
5.5
19.0
1.80
11.00
5.45
8.00
14.41
1,75-5,25
BN 10319 1891138 hexagon ...
1891138
~DIN 7504 K
ecosyn® MRX
Stainless steel
5.5
25.0
1.80
11.00
5.45
8.00
14.41
1,75-5,25
BN 10319 1891111 hexagon ...
1891111
~DIN 7504 K
ecosyn® MRX
Stainless steel
5.5
32.0
1.80
11.00
5.45
8.00
14.41
1,75-5,25
BN 10319 3056336 hexagon ...
3056336
~DIN 7504 K
ecosyn® MRX
Stainless steel
6.3
19.0
1.80
13.50
6.45
10.00
15.19
1.75-6
BN 10319 3056360 hexagon ...
3056360
~DIN 7504 K
ecosyn® MRX
Stainless steel
6.3
25.0
1.80
13.50
6.45
10.00
15.19
1.75-6
BN 10319 3056362 hexagon ...
3056362
~DIN 7504 K
ecosyn® MRX
Stainless steel
6.3
32.0
1.80
13.50
6.45
10.00
15.19
1.75-6
BN 10319 3056365 hexagon ...
3056365
~DIN 7504 K
ecosyn® MRX
Stainless steel
6.3
38.0
1.80
13.50
6.45
10.00
15.19
1.75-6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表