目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5258 - Split spring lock washers for screws with cylindrical head (DIN 7980), stainless steel A2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 5258, BN 1352 Split spring lock washers for screws with cylindrical head
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_5258_1352/bn_5258.prj},{NB=BN 5258 3062116 helical spring lock washer M6 },{CNSORDERNO=3062116},{BNARTNR=3062116},{BNNORM1=DIN 7980},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=M6},{DA=6.1},{DW=9.900},{H=1.600},{R=0.300},{D1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Thread max.
ⁿ/ₐ
DA
Inner diameter of countersink max.
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
R
Radius
[mm]
BN 5258 3062113 helical s...
3062113
DIN 7980
Stainless steel A2
M3
3.1
5.600
1.000
0.200
BN 5258 3062114 helical s...
3062114
DIN 7980
Stainless steel A2
M4
4.1
7.000
1.200
0.200
BN 5258 3062115 helical s...
3062115
DIN 7980
Stainless steel A2
M5
5.1
8.800
1.600
0.200
BN 5258 3062116 helical s...
3062116
DIN 7980
Stainless steel A2
M6
6.1
9.900
1.600
0.300
BN 5258 3062117 helical s...
3062117
DIN 7980
Stainless steel A2
M8
8.1
12.700
2.000
0.500
BN 5258 3062118 helical s...
3062118
DIN 7980
Stainless steel A2
M10
10.2
16.000
2.500
0.800
BN 5258 3062119 helical s...
3062119
DIN 7980
Stainless steel A2
M12
12.2
18.000
2.500
0.800
BN 5258 3062120 helical s...
3062120
DIN 7980
Stainless steel A2
M16
16.2
24.400
3.500
1.000
BN 5258 3062121 helical s...
3062121
DIN 7980
Stainless steel A2
M20
20.2
30.600
4.500
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表