目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 769 - Curved spring lock washers (DIN 128 A), spring steel, mechanical zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 768, BN 769, BN 770 Curved spring lock washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_768_769_770/bn_769.prj},{NB=BN 769 1276719 curved spring lock washer 10},{CNSORDERNO=1276719},{BNARTNR=1276719},{BNNORM1=DIN 128 A},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt-blau},{D=10.000},{DA=10.700},{DW=18.100},{B=3.500},{S=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of countersink max.
[mm]
DW
Diameter of the bearing face max.
[mm]
B
Width
[mm]
S
Height
[mm]
BN 769 1276603 curved spr...
1276603
DIN 128 A
Spring steel
mechanical zinc plated bl...
2.000
2.400
4.400
0.900
0.500
BN 769 1276611 curved spr...
1276611
DIN 128 A
Spring steel
mechanical zinc plated bl...
2.300
2.700
4.900
1.000
0.600
BN 769 1276638 curved spr...
1276638
DIN 128 A
Spring steel
mechanical zinc plated bl...
2.500
2.900
5.100
1.000
0.600
BN 769 1276654 curved spr...
1276654
DIN 128 A
Spring steel
mechanical zinc plated bl...
3.000
3.400
6.200
1.300
0.700
BN 769 1276662 curved spr...
1276662
DIN 128 A
Spring steel
mechanical zinc plated bl...
3.500
3.900
6.700
1.300
0.700
BN 769 1276670 curved spr...
1276670
DIN 128 A
Spring steel
mechanical zinc plated bl...
4.000
4.400
7.600
1.500
0.800
BN 769 1276689 curved spr...
1276689
DIN 128 A
Spring steel
mechanical zinc plated bl...
5.000
5.400
9.200
1.800
1.000
BN 769 1276697 curved spr...
1276697
DIN 128 A
Spring steel
mechanical zinc plated bl...
6.000
6.500
11.800
2.500
1.300
BN 769 1276700 curved spr...
1276700
DIN 128 A
Spring steel
mechanical zinc plated bl...
8.000
8.500
14.800
3.000
1.600
BN 769 1276719 curved spr...
1276719
DIN 128 A
Spring steel
mechanical zinc plated bl...
10.000
10.700
18.100
3.500
1.800
BN 769 1276727 curved spr...
1276727
DIN 128 A
Spring steel
mechanical zinc plated bl...
12.000
12.700
21.100
4.000
2.100
BN 769 1276735 curved spr...
1276735
DIN 128 A
Spring steel
mechanical zinc plated bl...
14.000
14.700
24.100
4.500
2.400
BN 769 1276743 curved spr...
1276743
DIN 128 A
Spring steel
mechanical zinc plated bl...
16.000
17.000
27.400
5.000
2.800
BN 769 1276751 curved spr...
1276751
DIN 128 A
Spring steel
mechanical zinc plated bl...
18.000
19.000
29.400
5.000
2.800
BN 769 1276778 curved spr...
1276778
DIN 128 A
Spring steel
mechanical zinc plated bl...
20.000
21.200
33.600
6.000
3.200
BN 769 1276786 curved spr...
1276786
DIN 128 A
Spring steel
mechanical zinc plated bl...
22.000
23.500
35.900
6.000
3.200
BN 769 1276794 curved spr...
1276794
DIN 128 A
Spring steel
mechanical zinc plated bl...
24.000
25.500
40.000
7.000
4.000
BN 769 1276808 curved spr...
1276808
DIN 128 A
Spring steel
mechanical zinc plated bl...
27.000
28.500
43.000
7.000
4.000
BN 769 1276816 curved spr...
1276816
DIN 128 A
Spring steel
mechanical zinc plated bl...
30.000
31.700
48.200
8.000
6.000
BN 769 1437062 curved spr...
1437062
DIN 128 A
Spring steel
mechanical zinc plated bl...
33.000
34.700
55.200
10.400
6.000
BN 769 1437070 curved spr...
1437070
DIN 128 A
Spring steel
mechanical zinc plated bl...
36.000
37.700
58.200
10.000
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表