目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 823 - Retaining rings for bores standard design (DIN 472), spring steel, mechanical zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.10 Securing elements for bores
BN 822, BN 823 Retaining rings for bores standard design
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_10/bn_822_823/bn_823.prj},{NB=BN 823 1289187 retaining ring for bores 25x1.2},{CNSORDERNO=1289187},{BNARTNR=1289187},{BNNORM1=DIN 472},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt-blau},{D1=25.000},{S=1.200},{D3=26.900},{TOLERANZ=+0,42/-0,21},{A=4.500},{B=2.700},{D5=2.000},{D2=26.200},{TOLERANZ1=H12},{M=1.300},{T=0.600},{N=1.800},{D4=15.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal designation
[mm]
S
Thickness
[mm]
D3
Diameter / drilling flute
[mm]
TOLERANZ
Tolerance
[mm]
A
Distance max.
[mm]
B
Web thickness ~
[mm]
D5
Hole diameter min.
[mm]
D2
Drilling slot outer diameter
[mm]
TOLERANZ1
Tolerance
ⁿ/ₐ
M
Groove width H13
[mm]
T
Slot depth
[mm]
N
Distance groove / edge
[mm]
D4
Installation space diameter
[mm]
BN 823 1289004 retaining ...
1289004
DIN 472
Spring steel
mechanical zinc plated bl...
9.000
0.800
9.800
+0,36/-0,1
2.500
1.300
1.000
9.400
H11
0.900
0.200
0.600
3.700
BN 823 1289012 retaining ...
1289012
DIN 472
Spring steel
mechanical zinc plated bl...
10.000
1.000
10.800
+0,36/-0,1
3.200
1.400
1.200
10.400
H11
1.100
0.200
0.600
3.300
BN 823 1289020 retaining ...
1289020
DIN 472
Spring steel
mechanical zinc plated bl...
11.000
1.000
11.800
+0,36/-0,1
3.300
1.500
1.200
11.400
H11
1.100
0.200
0.600
4.100
BN 823 1289039 retaining ...
1289039
DIN 472
Spring steel
mechanical zinc plated bl...
12.000
1.000
13.000
+0,36/-0,1
3.400
1.700
1.500
12.500
H11
1.100
0.250
0.800
4.900
BN 823 1289047 retaining ...
1289047
DIN 472
Spring steel
mechanical zinc plated bl...
13.000
1.000
14.100
+0,36/-0,1
3.600
1.800
1.500
13.600
H11
1.100
0.300
0.900
5.400
BN 823 1289055 retaining ...
1289055
DIN 472
Spring steel
mechanical zinc plated bl...
14.000
1.000
15.100
+0,36/-0,1
3.700
1.900
1.700
14.600
H11
1.100
0.300
0.900
6.200
BN 823 1289063 retaining ...
1289063
DIN 472
Spring steel
mechanical zinc plated bl...
15.000
1.000
16.200
+0,36/-0,1
3.700
2.000
1.700
15.700
H11
1.100
0.350
1.100
7.200
BN 823 1289071 retaining ...
1289071
DIN 472
Spring steel
mechanical zinc plated bl...
16.000
1.000
17.300
+0,36/-0,1
3.800
2.000
1.700
16.800
H11
1.100
0.400
1.200
8.000
BN 823 1289098 retaining ...
1289098
DIN 472
Spring steel
mechanical zinc plated bl...
17.000
1.000
18.300
+0,42/-0,13
3.900
2.100
1.700
17.800
H11
1.100
0.400
1.200
8.800
BN 823 1289101 retaining ...
1289101
DIN 472
Spring steel
mechanical zinc plated bl...
18.000
1.000
19.500
+0,42/-0,13
4.100
2.200
2.000
19.000
H11
1.100
0.500
1.500
9.400
BN 823 1289128 retaining ...
1289128
DIN 472
Spring steel
mechanical zinc plated bl...
19.000
1.000
20.500
+0,42/-0,13
4.100
2.200
2.000
20.000
H11
1.100
0.500
1.500
10.400
BN 823 1289136 retaining ...
1289136
DIN 472
Spring steel
mechanical zinc plated bl...
20.000
1.000
21.500
+0,42/-0,13
4.200
2.300
2.000
21.000
H11
1.100
0.500
1.500
11.200
BN 823 1289144 retaining ...
1289144
DIN 472
Spring steel
mechanical zinc plated bl...
21.000
1.000
22.500
+0,42/-0,13
4.200
2.400
2.000
22.000
H11
1.100
0.500
1.500
12.200
BN 823 1289152 retaining ...
1289152
DIN 472
Spring steel
mechanical zinc plated bl...
22.000
1.000
23.500
+0,42/-0,13
4.200
2.500
2.000
23.000
H11
1.100
0.500
1.500
13.200
BN 823 1289160 retaining ...
1289160
DIN 472
Spring steel
mechanical zinc plated bl...
23.000
1.200
24.600
+0,42/-0,21
4.200
2.500
2.000
24.100
H11
1.300
0.600
1.500
13.600
BN 823 1289179 retaining ...
1289179
DIN 472
Spring steel
mechanical zinc plated bl...
24.000
1.200
25.900
+0,42/-0,21
4.400
2.600
2.000
25.200
H12
1.300
0.600
1.800
14.800
BN 823 1289187 retaining ...
1289187
DIN 472
Spring steel
mechanical zinc plated bl...
25.000
1.200
26.900
+0,42/-0,21
4.500
2.700
2.000
26.200
H12
1.300
0.600
1.800
15.500
BN 823 1289195 retaining ...
1289195
DIN 472
Spring steel
mechanical zinc plated bl...
26.000
1.200
27.900
+0,42/-0,21
4.700
2.800
2.000
27.200
H12
1.300
0.600
1.800
16.100
BN 823 1289209 retaining ...
1289209
DIN 472
Spring steel
mechanical zinc plated bl...
27.000
1.200
29.100
+0,42/-0,21
4.700
2.900
2.000
28.400
H12
1.300
0.700
2.100
16.600
BN 823 1289217 retaining ...
1289217
DIN 472
Spring steel
mechanical zinc plated bl...
28.000
1.200
30.100
+0,5/-0,25
4.800
2.900
2.000
29.400
H12
1.300
0.700
2.100
17.900
BN 823 1289225 retaining ...
1289225
DIN 472
Spring steel
mechanical zinc plated bl...
29.000
1.200
31.100
+0,5/-0,25
4.800
3.000
2.000
30.400
H12
1.300
0.700
2.100
18.400
BN 823 1289233 retaining ...
1289233
DIN 472
Spring steel
mechanical zinc plated bl...
30.000
1.200
32.100
+0,5/-0,25
4.800
3.000
2.000
31.400
H12
1.300
0.700
2.100
19.900
BN 823 1289241 retaining ...
1289241
DIN 472
Spring steel
mechanical zinc plated bl...
31.000
1.200
33.400
+0,5/-0,25
5.200
3.200
2.500
32.700
H12
1.300
0.850
2.600
20.000
BN 823 1289268 retaining ...
1289268
DIN 472
Spring steel
mechanical zinc plated bl...
32.000
1.200
34.400
+0,5/-0,25
5.400
3.200
2.500
33.700
H12
1.300
0.850
2.600
20.600
BN 823 1289276 retaining ...
1289276
DIN 472
Spring steel
mechanical zinc plated bl...
34.000
1.500
36.500
+0,5/-0,25
5.400
3.300
2.500
35.700
H12
1.600
0.850
2.600
22.600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表