目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2797 - Serrated hex flange head cap screws (VERBUS RIPP®), cl. 100, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.20 Securing and anti loosening screws with external drive
BN 2797, BN 9727 Serrated hex flange head cap screws
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_20/bn_2797_9727/bn_2797.prj},{NB=BN 2797 1480588 serrated hex flange head cap screw M8x40},{BNARTNR=1480588},{CNSORDERNO=1480588},{BNNORM1=VERBUS RIPP®},{CNSMAT=Stahl 100},{BNMAT=Stahl 100},{BNSURFACE=schwarz},{D=8},{P=1.250},{L=40},{S=13},{E=14.380},{K=7.000},{K1=3.000},{BX=22.000},{D2=18.200},{D33=9.200},{A=2.500},{R=0.700},{H=1.000},{R1=0.400},{X1=3.200},{Z1=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
S
[mm]
E
[mm]
K
[mm]
K1
[mm]
B
[mm]
D2
[mm]
D33
[mm]
A
[mm]
R
[mm]
H
[mm]
R1
[mm]
X1
[mm]
Z1
[mm]
BN 2797 1480405 serrated ...
1480405
VERBUS RIPP®
Steel 100
black
5
4.019
0.800
10
8
8.870
4.300
1.700
8.400
11.200
5.700
1.600
0.400
0.600
0.200
2.000
1.200
BN 2797 1480413 serrated ...
1480413
VERBUS RIPP®
Steel 100
black
5
4.019
0.800
12
8
8.870
4.300
1.700
10.400
11.200
5.700
1.600
0.400
0.600
0.200
2.000
1.200
BN 2797 1480421 serrated ...
1480421
VERBUS RIPP®
Steel 100
black
5
4.019
0.800
14
8
8.870
4.300
1.700
12.400
11.200
5.700
1.600
0.400
0.600
0.200
2.000
1.200
BN 2797 1480448 serrated ...
1480448
VERBUS RIPP®
Steel 100
black
5
4.019
0.800
16
8
8.870
4.300
1.700
14.400
11.200
5.700
1.600
0.400
0.600
0.200
2.000
1.200
BN 2797 1480456 serrated ...
1480456
VERBUS RIPP®
Steel 100
black
6
4.773
1.000
10
10
11.050
5.500
2.300
8.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 2797 1480464 serrated ...
1480464
VERBUS RIPP®
Steel 100
black
6
4.773
1.000
12
10
11.050
5.500
2.300
10.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 2797 1480472 serrated ...
1480472
VERBUS RIPP®
Steel 100
black
6
4.773
1.000
14
10
11.050
5.500
2.300
12.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 2797 1480480 serrated ...
1480480
VERBUS RIPP®
Steel 100
black
6
4.773
1.000
16
10
11.050
5.500
2.300
14.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 2797 1480499 serrated ...
1480499
VERBUS RIPP®
Steel 100
black
6
4.773
1.000
20
10
11.050
5.500
2.300
18.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 2797 1480502 serrated ...
1480502
VERBUS RIPP®
Steel 100
black
6
4.773
1.000
25
10
11.050
5.500
2.300
18.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 2797 1480510 serrated ...
1480510
VERBUS RIPP®
Steel 100
black
8
6.466
1.250
12
13
14.380
7.000
3.000
9.500
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 2797 1480529 serrated ...
1480529
VERBUS RIPP®
Steel 100
black
8
6.466
1.250
14
13
14.380
7.000
3.000
11.500
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 2797 1480537 serrated ...
1480537
VERBUS RIPP®
Steel 100
black
8
6.466
1.250
16
13
14.380
7.000
3.000
13.500
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 2797 1480545 serrated ...
1480545
VERBUS RIPP®
Steel 100
black
8
6.466
1.250
20
13
14.380
7.000
3.000
17.500
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 2797 1480553 serrated ...
1480553
VERBUS RIPP®
Steel 100
black
8
6.466
1.250
25
13
14.380
7.000
3.000
22.500
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 2797 1480561 serrated ...
1480561
VERBUS RIPP®
Steel 100
black
8
6.466
1.250
30
13
14.380
7.000
3.000
22.000
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 2797 1480588 serrated ...
1480588
VERBUS RIPP®
Steel 100
black
8
6.466
1.250
40
13
14.380
7.000
3.000
22.000
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 2797 1480596 serrated ...
1480596
VERBUS RIPP®
Steel 100
black
10
8.160
1.500
16
15
16.640
8.500
3.600
13.000
21.000
11.200
3.000
0.800
1.400
0.400
3.800
2.200
BN 2797 1480626 serrated ...
1480626
VERBUS RIPP®
Steel 100
black
10
8.160
1.500
20
15
16.640
8.500
3.600
17.000
21.000
11.200
3.000
0.800
1.400
0.400
3.800
2.200
BN 2797 1480642 serrated ...
1480642
VERBUS RIPP®
Steel 100
black
10
8.160
1.500
25
15
16.640
8.500
3.600
22.000
21.000
11.200
3.000
0.800
1.400
0.400
3.800
2.200
BN 2797 1480650 serrated ...
1480650
VERBUS RIPP®
Steel 100
black
10
8.160
1.500
30
15
16.640
8.500
3.600
26.000
21.000
11.200
3.000
0.800
1.400
0.400
3.800
2.200
BN 2797 1480669 serrated ...
1480669
VERBUS RIPP®
Steel 100
black
12
9.853
1.750
20
17
18.900
10.000
4.400
16.500
24.000
14.200
3.500
1.300
1.400
0.600
4.300
2.500
BN 2797 1480677 serrated ...
1480677
VERBUS RIPP®
Steel 100
black
12
9.853
1.750
25
17
18.900
10.000
4.400
21.500
24.000
14.200
3.500
1.300
1.400
0.600
4.300
2.500
BN 2797 1480685 serrated ...
1480685
VERBUS RIPP®
Steel 100
black
12
9.853
1.750
30
17
18.900
10.000
4.400
26.500
24.000
14.200
3.500
1.300
1.400
0.600
4.300
2.500
BN 2797 1480693 serrated ...
1480693
VERBUS RIPP®
Steel 100
black
12
9.853
1.750
35
17
18.900
10.000
4.400
30.000
24.000
14.200
3.500
1.300
1.400
0.600
4.300
2.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表