目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 9727 - Serrated hex flange head cap screws (VERBUS RIPP®), cl. 100, zinc flake coated
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.20 Securing and anti loosening screws with external drive
BN 2797, BN 9727 Serrated hex flange head cap screws
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_20/bn_2797_9727/bn_9727.prj},{NB=BN 9727 3060475 serrated hex flange head cap screw M8x40},{BNARTNR=3060475},{CNSORDERNO=3060474},{BNNORM1=VERBUS RIPP®},{CNSMAT=Stahl 100},{BNMAT=Stahl 100},{BNSURFACE=Zinklamellen beschichtet},{D=8},{P=1.250},{L=40},{S=13},{E=14.380},{K=7.000},{K1=3.000},{BX=22.000},{D2=18.200},{D33=9.200},{A=2.500},{R=0.700},{H=1.000},{R1=0.400},{X1=3.200},{Z1=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
S
[mm]
E
[mm]
K
[mm]
K1
[mm]
B
[mm]
D2
[mm]
D33
[mm]
A
[mm]
R
[mm]
H
[mm]
R1
[mm]
X1
[mm]
Z1
[mm]
BN 9727 3060456 serrated ...
3060456
VERBUS RIPP®
Steel 100
zinc flake coated
5
4.019
0.800
10
8
8.870
4.300
1.700
8.400
11.200
5.700
1.600
0.400
0.600
0.200
2.000
1.200
BN 9727 3060457 serrated ...
3060457
VERBUS RIPP®
Steel 100
zinc flake coated
5
4.019
0.800
12
8
8.870
4.300
1.700
10.400
11.200
5.700
1.600
0.400
0.600
0.200
2.000
1.200
BN 9727 3060458 serrated ...
3060458
VERBUS RIPP®
Steel 100
zinc flake coated
5
4.019
0.800
16
8
8.870
4.300
1.700
14.400
11.200
5.700
1.600
0.400
0.600
0.200
2.000
1.200
BN 9727 5522696 serrated ...
5522696
VERBUS RIPP®
Steel 100
zinc flake coated
6
4.773
1.000
10
10
11.050
5.500
2.300
8.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 9727 3060459 serrated ...
3060459
VERBUS RIPP®
Steel 100
zinc flake coated
6
4.773
1.000
12
10
11.050
5.500
2.300
10.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 9727 3060461 serrated ...
3060461
VERBUS RIPP®
Steel 100
zinc flake coated
6
4.773
1.000
14
10
11.050
5.500
2.300
12.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 9727 3060462 serrated ...
3060462
VERBUS RIPP®
Steel 100
zinc flake coated
6
4.773
1.000
16
10
11.050
5.500
2.300
14.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 9727 3060463 serrated ...
3060463
VERBUS RIPP®
Steel 100
zinc flake coated
6
4.773
1.000
20
10
11.050
5.500
2.300
18.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 9727 3060464 serrated ...
3060464
VERBUS RIPP®
Steel 100
zinc flake coated
6
4.773
1.000
25
10
11.050
5.500
2.300
18.000
14.200
6.800
2.000
0.500
0.700
0.250
2.500
1.500
BN 9727 3060465 serrated ...
3060465
VERBUS RIPP®
Steel 100
zinc flake coated
8
6.466
1.250
12
13
14.380
7.000
3.000
9.500
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 9727 3060466 serrated ...
3060466
VERBUS RIPP®
Steel 100
zinc flake coated
8
6.466
1.250
14
13
14.380
7.000
3.000
11.500
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 9727 3060468 serrated ...
3060468
VERBUS RIPP®
Steel 100
zinc flake coated
8
6.466
1.250
16
13
14.380
7.000
3.000
13.500
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 9727 3060469 serrated ...
3060469
VERBUS RIPP®
Steel 100
zinc flake coated
8
6.466
1.250
20
13
14.380
7.000
3.000
17.500
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 9727 3060470 serrated ...
3060470
VERBUS RIPP®
Steel 100
zinc flake coated
8
6.466
1.250
25
13
14.380
7.000
3.000
22.500
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 9727 3060472 serrated ...
3060472
VERBUS RIPP®
Steel 100
zinc flake coated
8
6.466
1.250
30
13
14.380
7.000
3.000
22.000
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 9727 3060474 serrated ...
3060474
VERBUS RIPP®
Steel 100
zinc flake coated
8
6.466
1.250
35
13
14.380
7.000
3.000
22.000
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 9727 3060475 serrated ...
3060475
VERBUS RIPP®
Steel 100
zinc flake coated
8
6.466
1.250
40
13
14.380
7.000
3.000
22.000
18.200
9.200
2.500
0.700
1.000
0.400
3.200
1.800
BN 9727 3060477 serrated ...
3060477
VERBUS RIPP®
Steel 100
zinc flake coated
10
8.160
1.500
16
15
16.640
8.500
3.600
13.000
21.000
11.200
3.000
0.800
1.400
0.400
3.800
2.200
BN 9727 3060478 serrated ...
3060478
VERBUS RIPP®
Steel 100
zinc flake coated
10
8.160
1.500
20
15
16.640
8.500
3.600
17.000
21.000
11.200
3.000
0.800
1.400
0.400
3.800
2.200
BN 9727 3060479 serrated ...
3060479
VERBUS RIPP®
Steel 100
zinc flake coated
10
8.160
1.500
25
15
16.640
8.500
3.600
22.000
21.000
11.200
3.000
0.800
1.400
0.400
3.800
2.200
BN 9727 3060480 serrated ...
3060480
VERBUS RIPP®
Steel 100
zinc flake coated
10
8.160
1.500
30
15
16.640
8.500
3.600
26.000
21.000
11.200
3.000
0.800
1.400
0.400
3.800
2.200
BN 9727 3104601 serrated ...
3104601
VERBUS RIPP®
Steel 100
zinc flake coated
10
8.160
1.500
35
15
16.640
8.500
3.600
26.000
21.000
11.200
3.000
0.800
1.400
0.400
3.800
2.200
BN 9727 3104621 serrated ...
3104621
VERBUS RIPP®
Steel 100
zinc flake coated
10
8.160
1.500
40
15
16.640
8.500
3.600
26.000
21.000
11.200
3.000
0.800
1.400
0.400
3.800
2.200
BN 9727 3060481 serrated ...
3060481
VERBUS RIPP®
Steel 100
zinc flake coated
12
9.853
1.750
20
17
18.900
10.000
4.400
16.500
24.000
14.200
3.500
1.300
1.400
0.600
4.300
2.500
BN 9727 3060482 serrated ...
3060482
VERBUS RIPP®
Steel 100
zinc flake coated
12
9.853
1.750
25
17
18.900
10.000
4.400
21.500
24.000
14.200
3.500
1.300
1.400
0.600
4.300
2.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表