您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33010 - Hex nuts with flange and serrations (~DIN 6923; ~ISO 4161), stainless steel A2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 33010, BN 11207 Hex nuts with flange and serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_33010_11207/bn_33010.prj},{NB=BN 33010 5811440 hex nut with flange and serrations M6},{CNSORDERNO=5811440},{BNARTNR=5811440},{BNNORM1=~DIN 6923},{BNNORM2=~ISO 4161},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=6.000},{P=1.000},{C=1.100},{DA=6.000},{DC=14.200},{DW=12.200},{M=6.000},{S=10.000},{R=0.360},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
C
Flange thickness min.
[mm]
DA
Outer diameter thread chamfer min.
[mm]
DC
Flange diameter max.
[mm]
DW
Diameter of the bearing face min.
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
R
Radius max.
[mm]
BN 33010 3204102 hex nut ...
3204102
~DIN 6923
~ISO 4161
Stainless steel A2
4.000
3.242
0.700
0.800
4.000
10.000
8.000
4.650
7.000
0.300
BN 33010 5811430 hex nut ...
5811430
~DIN 6923
~ISO 4161
Stainless steel A2
5.000
4.134
0.800
1.000
5.000
11.800
9.800
5.000
8.000
0.300
BN 33010 5811440 hex nut ...
5811440
~DIN 6923
~ISO 4161
Stainless steel A2
6.000
4.917
1.000
1.100
6.000
14.200
12.200
6.000
10.000
0.360
BN 33010 5811450 hex nut ...
5811450
~DIN 6923
~ISO 4161
Stainless steel A2
8.000
6.647
1.250
1.200
8.000
17.900
15.800
8.000
13.000
0.480
BN 33010 5811460 hex nut ...
5811460
~DIN 6923
~ISO 4161
Stainless steel A2
10.000
8.376
1.500
1.500
10.000
21.800
19.600
10.000
15.000
0.600
BN 33010 5811470 hex nut ...
5811470
~DIN 6923
~ISO 4161
Stainless steel A2
12.000
10.106
1.750
1.800
12.000
26.000
23.800
12.000
18.000
0.720
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表