目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80038 - Prevailing torque type hex lock nuts with polyamide insert (NFE 25-409; ~ISO 7040; ~DIN 982), cl. 8, zinc nickel passivated sealed
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 80038 Prevailing torque type hex lock nuts with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_80038/bn_80038.prj},{NB=BN 80038 8228477 prevailing torque type hex lock nut M10},{CNSORDERNO=8228477},{BNARTNR=8228477},{BNNORM1=NFE 25-409},{BNNORM2=~ISO 7040},{BNNORM3=~DIN 982},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=Zink Nickel passiviert versiegelt},{D=10.000},{P=1.500},{DA=10.800},{M=12.600},{M1=8.040},{S=16.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 80038 8055386 prevaili...
8055386
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
2.500
2.013
0.450
2.900
4.300
2.000
5.000
BN 80038 8037159 prevaili...
8037159
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
3.000
2.459
0.500
3.450
4.900
2.150
5.500
BN 80038 8077037 prevaili...
8077037
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
4.000
3.242
0.700
4.600
6.000
2.900
7.000
BN 80038 8037132 prevaili...
8037132
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
5.000
4.134
0.800
5.750
6.800
4.400
8.000
BN 80038 8041784 prevaili...
8041784
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
6.000
4.917
1.000
6.750
8.000
4.900
10.000
BN 80038 8037108 prevaili...
8037108
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
7.000
5.917
1.000
7.750
9.100
6.100
11.000
BN 80038 8077045 prevaili...
8077045
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
8.000
6.647
1.250
8.750
10.600
6.440
13.000
BN 80038 8228477 prevaili...
8228477
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
10.000
8.376
1.500
10.800
12.600
8.040
16.000
BN 80038 8228507 prevaili...
8228507
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
12.000
10.106
1.750
13.000
15.000
10.370
18.000
BN 80038 8228531 prevaili...
8228531
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
14.000
11.835
2.000
15.100
17.500
12.100
21.000
BN 80038 8077053 prevaili...
8077053
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
16.000
13.835
2.000
17.300
20.100
14.100
24.000
BN 80038 8037167 prevaili...
8037167
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
18.000
15.294
2.500
19.500
22.300
15.100
27.000
BN 80038 8077061 prevaili...
8077061
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
20.000
17.294
2.500
21.600
23.500
16.900
30.000
BN 80038 8077096 prevaili...
8077096
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
24.000
20.752
3.000
25.900
28.200
20.200
36.000
BN 80038 8077118 prevaili...
8077118
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
27.000
23.752
3.000
29.100
32.500
22.500
41.000
BN 80038 8077126 prevaili...
8077126
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
30.000
26.211
3.500
32.400
35.000
24.300
46.000
BN 80038 8055688 prevaili...
8055688
NFE 25-409
~ISO 7040
~DIN 982
Steel 8
42.000
37.129
4.500
45.400
47.500
32.400
65.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表