您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 38354 - High-precision locknuts with radial set screw, turned version (FASTEKS® PRECISKO DAS), steel Rm 800-950 N/mm2, black-oxidized
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.40 Axial locking
BN 38354 High-precision locknuts
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_40/bn_38354/bn_38354.prj},{NB=9013968},{BNARTNR=9013968},{BNARTNR1=300146011},{BNNORM1=FASTEKS® PRECISKO DAS},{BZC=DAS 80x2},{BNMAT=Stahl Rm 800-950 N/mm2},{BNSURFACE=brüniert},{D1=M80x2},{DN=80},{P=2.000},{D2=105},{H=23},{D3=95},{B=8},{T=3.5},{D4=93.0},{D5=6.2},{C=14},{M=M8},{DM=8.000},{GEW=680},{W=Stahl},{SW=4.000},{TSW=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread 4H
ⁿ/ₐ
D2
[mm]
H
[mm]
D3
[mm]
B
[mm]
T
[mm]
D4
[mm]
D5
[mm]
C
[mm]
M
Thread
ⁿ/ₐ
GEW
Weight
[g/Stück]
3788563
3788563
300159343
FASTEKS® PRECISKO DAS
DAS 17x1
Steel Rm 800-950 N/mm2
black-oxidized
M17x1
28
15
23
4
2.0
22.5
3.3
10
M4
40
3789383
3789383
300176675
FASTEKS® PRECISKO DAS
DAS 20x1
Steel Rm 800-950 N/mm2
black-oxidized
M20x1
32
15
27
4
2.0
26.0
3.3
10
M4
55
9031181
9031181
9031181
FASTEKS® PRECISKO DAS
DAS 30x1.5
Steel Rm 800-950 N/mm2
black-oxidized
M30x1.5
45
17
40
5
2.0
37.5
4.2
11
M5
110
3789010
3789010
300140457
FASTEKS® PRECISKO DAS
DAS 40x1.5
Steel Rm 800-950 N/mm2
black-oxidized
M40x1.5
58
19
52
6
2.5
49.0
5.0
12
M6
230
3789423
3789423
300174893
FASTEKS® PRECISKO DAS
DAS 50x1.5
Steel Rm 800-950 N/mm2
black-oxidized
M50x1.5
70
19
64
6
2.5
60.0
5.0
12
M6
310
3788799
3788799
300166064
FASTEKS® PRECISKO DAS
DAS 55x2
Steel Rm 800-950 N/mm2
black-oxidized
M55x2
75
21
68
7
3.0
65.0
5.0
13
M6
350
3788913
3788913
300165627
FASTEKS® PRECISKO DAS
DAS 60x2
Steel Rm 800-950 N/mm2
black-oxidized
M60x2
80
21
73
7
3.0
70.0
5.0
13
M6
380
9013967
9013967
300145518
FASTEKS® PRECISKO DAS
DAS 75x2
Steel Rm 800-950 N/mm2
black-oxidized
M75x2
98
23
90
8
3.5
87.0
6.2
14
M8
620
9013968
9013968
300146011
FASTEKS® PRECISKO DAS
DAS 80x2
Steel Rm 800-950 N/mm2
black-oxidized
M80x2
105
23
95
8
3.5
93.0
6.2
14
M8
680
3789138
3789138
300179158
FASTEKS® PRECISKO DAS
DAS 85x2
Steel Rm 800-950 N/mm2
black-oxidized
M85x2
110
23
102
8
3.5
98.0
6.2
14
M8
720
3788733
3788733
300164375
FASTEKS® PRECISKO DAS
DAS 90x2
Steel Rm 800-950 N/mm2
black-oxidized
M90x2
120
25
108
10
4.0
105.0
6.2
15
M8
930
3789602
3789602
300200009
FASTEKS® PRECISKO DAS
DAS 95x2
Steel Rm 800-950 N/mm2
black-oxidized
M95x2
125
25
113
10
4.0
110.0
6.2
15
M8
1050
3788515
3788515
300142935
FASTEKS® PRECISKO DAS
DAS 100x2
Steel Rm 800-950 N/mm2
black-oxidized
M100x2
130
25
120
10
4.0
115.0
6.2
15
M8
1100
3789334
3789334
300166211
FASTEKS® PRECISKO DAS
DAS 105x2
Steel Rm 800-950 N/mm2
black-oxidized
M105x2
140
27
126
12
5.0
123.0
7.9
16
M10
1400
9005161
9005161
300217028
FASTEKS® PRECISKO DAS
DAS 110x2
Steel Rm 800-950 N/mm2
black-oxidized
M110x2
145
27
133
12
5.0
128.0
7.9
16
M10
1480
3788537
3788537
300172206
FASTEKS® PRECISKO DAS
DAS 120x2
Steel Rm 800-950 N/mm2
black-oxidized
M120x2
155
29
138
12
5.0
138.0
7.9
17
M10
1680
3789049
3789049
300142323
FASTEKS® PRECISKO DAS
DAS 125x2
Steel Rm 800-950 N/mm2
black-oxidized
M125x2
160
29
148
12
5.0
143.0
7.9
17
M10
1760
9018950
9018950
9018950
FASTEKS® PRECISKO DAS
DAS 130x2
Steel Rm 800-950 N/mm2
black-oxidized
M130x2
165
29
149
12
5.0
148.0
7.9
17
M10
1810
3841261
3841261
300213612
FASTEKS® PRECISKO DAS
DAS 180x3
Steel Rm 800-950 N/mm2
black-oxidized
M180x3
230
35
203
18
8.0
205.0
9.6
20
M12
4340
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表