目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20662 - Self-clinching threaded studs for PC boards and other plastics
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.100 Clinching broach for PC boards and other plastics
02.100.100.50 Broaching studs
BN 20662 - KFH - Self-clinching threaded studs for PC boards and other plastics
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_100/02_100_100_50/bn_20662/kfh.prj},{NB=3802139},{BNARTNR=3802139},{BNARTNR1=300104549},{W=Phosphorbronze, verzinnt für gute Lötbarkeit (Kennziffer \"et\")},{L=18},{D1=M3},{LK=3.0},{D2=4.58},{D3=3.1},{K=0.51},{A=2.3},{H=1.65},{SM=1.53},{MRL=3.8},{D11=3.000},{LX=6,8,10,12,15,18},{KDM=2.3870},{D22=3.5000},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
L
Length ±0.25
[mm]
D1
Thread
ⁿ/ₐ
LK
Hole-Ø in Plastic +0.08 0
[mm]
D2
±0.25
[mm]
D3
+0.1
[mm]
K
±0.13
[mm]
A
max.
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3801383
3801383
300132924
KFH-M2.5-6
Phosphor bronze, tin-plat...
6
M2.5
2.6
3.85
2.6
0.51
2.6
1.65
1.53
2.8
3800791
3800791
300147453
KFH-M2.5-8
Phosphor bronze, tin-plat...
8
M2.5
2.6
3.85
2.6
0.51
2.6
1.65
1.53
2.8
3801865
3801865
300133350
KFH-M2.5-10
Phosphor bronze, tin-plat...
10
M2.5
2.6
3.85
2.6
0.51
2.6
1.65
1.53
2.8
3801770
3801770
300140870
KFH-M2.5-12
Phosphor bronze, tin-plat...
12
M2.5
2.6
3.85
2.6
0.51
2.6
1.65
1.53
2.8
3801749
3801749
300133351
KFH-M2.5-15
Phosphor bronze, tin-plat...
15
M2.5
2.6
3.85
2.6
0.51
2.6
1.65
1.53
2.8
3801200
3801200
300104544
KFH-M3-6
Phosphor bronze, tin-plat...
6
M3
3.0
4.58
3.1
0.51
2.3
1.65
1.53
3.8
3801669
3801669
300104545
KFH-M3-8
Phosphor bronze, tin-plat...
8
M3
3.0
4.58
3.1
0.51
2.3
1.65
1.53
3.8
3800721
3800721
300104546
KFH-M3-10
Phosphor bronze, tin-plat...
10
M3
3.0
4.58
3.1
0.51
2.3
1.65
1.53
3.8
3579967
3579967
300104547
KFH-M3-12
Phosphor bronze, tin-plat...
12
M3
3.0
4.58
3.1
0.51
2.3
1.65
1.53
3.8
3801405
3801405
300104548
KFH-M3-15
Phosphor bronze, tin-plat...
15
M3
3.0
4.58
3.1
0.51
2.3
1.65
1.53
3.8
3802139
3802139
300104549
KFH-M3-18
Phosphor bronze, tin-plat...
18
M3
3.0
4.58
3.1
0.51
2.3
1.65
1.53
3.8
3800974
3800974
300119604
KFH-M4-6
Phosphor bronze, tin-plat...
6
M4
4.2
5.74
4.1
0.51
2.3
1.65
1.53
5.1
3801667
3801667
300104550
KFH-M4-8
Phosphor bronze, tin-plat...
8
M4
4.2
5.74
4.1
0.51
2.3
1.65
1.53
5.1
3802079
3802079
300104551
KFH-M4-10
Phosphor bronze, tin-plat...
10
M4
4.2
5.74
4.1
0.51
2.3
1.65
1.53
5.1
3801981
3801981
300104552
KFH-M4-12
Phosphor bronze, tin-plat...
12
M4
4.2
5.74
4.1
0.51
2.3
1.65
1.53
5.1
3801491
3801491
300104553
KFH-M4-15
Phosphor bronze, tin-plat...
15
M4
4.2
5.74
4.1
0.51
2.3
1.65
1.53
5.1
3801217
3801217
300104554
KFH-M4-18
Phosphor bronze, tin-plat...
18
M4
4.2
5.74
4.1
0.51
2.3
1.65
1.53
5.1
3801015
3801015
300119605
KFH-M5-6
Phosphor bronze, tin-plat...
6
M5
5.0
6.60
5.1
0.51
2.3
1.65
1.53
5.3
3802036
3802036
300119606
KFH-M5-8
Phosphor bronze, tin-plat...
8
M5
5.0
6.60
5.1
0.51
2.3
1.65
1.53
5.3
3801327
3801327
300104555
KFH-M5-10
Phosphor bronze, tin-plat...
10
M5
5.0
6.60
5.1
0.51
2.3
1.65
1.53
5.3
3800654
3800654
300104556
KFH-M5-12
Phosphor bronze, tin-plat...
12
M5
5.0
6.60
5.1
0.51
2.3
1.65
1.53
5.3
3801164
3801164
300104557
KFH-M5-15
Phosphor bronze, tin-plat...
15
M5
5.0
6.60
5.1
0.51
2.3
1.65
1.53
5.3
3801237
3801237
300104558
KFH-M5-18
Phosphor bronze, tin-plat...
18
M5
5.0
6.60
5.1
0.51
2.3
1.65
1.53
5.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表