目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 201 - Hex self clinching nuts, steel, case-hardened, zinc plated blue
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 201, BN 202 Hex self clinching nuts
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_201_202/bn_201.prj},{NB=BN 201 1098497 hex self clinching nut M5},{CNSORDERNO=1098497},{BNARTNR=1098497},{BNNORM1=},{BNMAT=Stahl einsatzgehärtet 550-650 HV},{CNSMAT=Stahl einsatzgehärtet 550-650 HV},{BNSURFACE=verzinkt-blau},{GEW=M5},{D=5.000},{P=0.800},{D2=6.750},{S=8.000},{H1=0.900},{H2=4.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
D2
Diameter
[mm]
S
Width across flat
[mm]
H1
[mm]
H2
[mm]
BN 201 1098438 hex self c...
1098438
Steel case-hardened 550-6...
zinc plated blue
M2
2.000
1.567
0.400
4.700
5.500
0.900
3.000
BN 201 1098454 hex self c...
1098454
Steel case-hardened 550-6...
zinc plated blue
M2.5
2.500
2.013
0.450
4.700
5.500
0.900
3.000
BN 201 1098470 hex self c...
1098470
Steel case-hardened 550-6...
zinc plated blue
M3
3.000
2.459
0.500
4.700
5.500
0.900
3.000
BN 201 1001000 hex self c...
1001000
Steel case-hardened 550-6...
zinc plated blue
M3
3.000
2.459
0.500
4.700
5.500
1.800
3.000
BN 201 1098489 hex self c...
1098489
Steel case-hardened 550-6...
zinc plated blue
M4
4.000
3.242
0.700
5.700
7.000
0.900
3.200
BN 201 1001345 hex self c...
1001345
Steel case-hardened 550-6...
zinc plated blue
M4
4.000
3.242
0.700
5.700
7.000
1.800
4.500
BN 201 1098497 hex self c...
1098497
Steel case-hardened 550-6...
zinc plated blue
M5
5.000
4.134
0.800
6.750
8.000
0.900
4.000
BN 201 1001698 hex self c...
1001698
Steel case-hardened 550-6...
zinc plated blue
M5
5.000
4.134
0.800
6.750
8.000
1.800
5.000
BN 201 1098500 hex self c...
1098500
Steel case-hardened 550-6...
zinc plated blue
M6
6.000
4.917
1.000
8.250
10.000
0.900
5.000
BN 201 1002236 hex self c...
1002236
Steel case-hardened 550-6...
zinc plated blue
M6
6.000
4.917
1.000
8.250
10.000
1.800
5.000
BN 201 1098519 hex self c...
1098519
Steel case-hardened 550-6...
zinc plated blue
M8
8.000
6.647
1.250
10.350
13.000
1.800
6.500
BN 201 1098527 hex self c...
1098527
Steel case-hardened 550-6...
zinc plated blue
M10
10.000
8.376
1.500
12.850
15.000
1.800
8.000
BN 201 1098535 hex self c...
1098535
Steel case-hardened 550-6...
zinc plated blue
M12
12.000
10.106
1.750
14.850
17.000
2.800
10.000
BN 201 1098543 hex self c...
1098543
Steel case-hardened 550-6...
zinc plated blue
M16
16.000
13.835
2.000
18.850
22.000
2.400
13.000
BN 201 1098551 hex self c...
1098551
Steel case-hardened 550-6...
zinc plated blue
M20
20.000
17.294
2.500
23.400
27.000
3.900
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表