目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20602 - Self-clinching nuts closed type, for metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 20602 - BS - Self-clinching nuts closed type, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_20602/bn_20602.prj},{NB=3578521},{BNARTNR=3578521},{BNARTNR1=300139848},{BN=20602},{WVIS=Nichtrostender Stahl 18/8 (AISI 300) passiviert},{D1=M4},{LB=5.40},{D2=5.38},{D3=7.95},{D4=5.20},{B=7.1},{L=9.8},{M=11.2},{H=1.38},{SM=1.4},{MRL=6.9},{WX='B', 'Stahl einsatzgehärtet, verzinkt, farblos passiviert (Kennziffer \"zi\")' , 'BS', 'Nichtrostender Stahl 18/8 (AISI 300) passiviert'},{VERS=2},{NDM=4.0},{KDM=3.242},{C=0.2330},{R=0.1170},{D11=7.1550},{L1=0.6900},{DU=4.2000},{L2=2.5500},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
D4
max.
[mm]
B
min.
[mm]
L
max.
[mm]
M
±0.25
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3800722
3800722
300139847
BS-M3-1
BS
Stainless steel 18/8 (AIS...
M3
4.25
4.20
6.35
3.84
5.3
8.5
9.6
0.97
1.0
4.8
3576082
3576082
300120942
BS-M3-2
BS
Stainless steel 18/8 (AIS...
M3
4.25
4.20
6.35
3.84
5.3
8.5
9.6
1.38
1.4
4.8
3801054
3801054
300104311
BS-M4-1
BS
Stainless steel 18/8 (AIS...
M4
5.40
5.38
7.95
5.20
7.1
9.8
11.2
0.97
1.0
6.9
3578521
3578521
300139848
BS-M4-2
BS
Stainless steel 18/8 (AIS...
M4
5.40
5.38
7.95
5.20
7.1
9.8
11.2
1.38
1.4
6.9
3800785
3800785
300104312
BS-M5-1
BS
Stainless steel 18/8 (AIS...
M5
6.40
6.33
8.75
6.02
7.1
9.8
11.2
0.97
1.0
7.1
3576083
3576083
300139849
BS-M5-2
BS
Stainless steel 18/8 (AIS...
M5
6.40
6.33
8.75
6.02
7.1
9.8
11.2
1.38
1.4
7.1
3801252
3801252
300139850
BS-M6-1
BS
Stainless steel 18/8 (AIS...
M6
8.75
8.73
11.10
7.80
7.8
12.7
14.3
1.38
1.4
8.6
3801688
3801688
300139851
BS-M6-2
BS
Stainless steel 18/8 (AIS...
M6
8.75
8.73
11.10
7.80
7.8
12.7
14.3
2.21
2.3
8.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表