目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20610 - Self-clinching nuts for metallic materials (PEM® CLA), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 20610 - CLA - Self-clinching nuts for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_20610/bn_20610.prj},{NB=3576099},{BNARTNR=3576099},{BNARTNR1=300139799},{CODE=CLA-M4-2},{W=CLA},{WVIS=Aluminium},{BNSURFACE=blank},{D1=M4},{LB=5.94},{D2=5.92},{D3=7.80},{M=3.00},{H=1.38},{SM=1.40},{MRL=7.1},{VERS=2},{NDM=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
M
±0.25
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3576096
3576096
300139796
CLA-M3-1
CLA-M3-1
CLA
Aluminum
plain
M3
4.75
4.73
6.35
2.00
0.98
1.00
5.6
3576097
3576097
300139797
CLA-M3-2
CLA-M3-2
CLA
Aluminum
plain
M3
4.75
4.73
6.35
2.00
1.38
1.40
5.6
3576098
3576098
300139798
CLA-M4-1
CLA-M4-1
CLA
Aluminum
plain
M4
5.94
5.92
7.80
3.00
0.98
1.00
7.1
3576099
3576099
300139799
CLA-M4-2
CLA-M4-2
CLA
Aluminum
plain
M4
5.94
5.92
7.80
3.00
1.38
1.40
7.1
3800638
3800638
300206803
CLA-M5-1
CLA-M5-1
CLA
Aluminum
plain
M5
7.52
7.49
9.40
3.80
0.98
1.00
7.9
3802087
3802087
300140900
CLA-M5-2
CLA-M5-2
CLA
Aluminum
plain
M5
7.52
7.49
9.40
3.80
1.38
1.40
7.9
3801963
3801963
300141251
CLA-M6-1
CLA-M6-1
CLA
Aluminum
plain
M6
8.75
8.73
11.18
4.08
1.38
1.40
8.6
3801112
3801112
300140901
CLA-M6-2
CLA-M6-2
CLA
Aluminum
plain
M6
8.75
8.73
11.18
4.08
2.21
2.30
8.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表