目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20611 - Self-clinching nuts with UNC thread, for metallic materials (PEM® S/SS/H), steel hardened, zinc plated clear passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 20611 - S/SS/H - Self-clinching nuts with UNC thread, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_20611/bn_20611.prj},{NB=9008008},{BNARTNR=9008008},{BNARTNR1=300208914},{BNNORM1=UNC},{CODE=S-832-0ZI},{WVIS=Stahl gehärtet},{BNSURFACE=verzinkt farblos passiviert},{D1=8-32},{NDM=0.1640},{KDM=0.1300},{H=0.030},{LB=0.2130},{MRL=0.27},{D2=0.212},{D3=0.310},{M=0.09},{SM=0.030},{VERS=0},{R1=0.2690},{R2=0.3050},{R3=0.3230},{C=0.0160},{L2=0.0160},{R=0.0241},{L3=0.0252}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NENN
Identification
ⁿ/ₐ
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
H
max.
[Inch]
LB
Hole-Ø in sheet +0.003/0
[Inch]
MRL
Min. edge distance up to the hole centre
[Inch]
D2
max.
[Inch]
D3
±0.01
[Inch]
M
±0.01
[Inch]
SM
Min. thickness
[Inch]
3493731
S-256-1ZI
3493731
300175499
UNC
S-256-1ZI
Steel hardened
zinc plated clear passiva...
2-56
0.038
0.1660
0.19
0.165
0.250
0.07
0.040
3493732
S-256-2ZI
3493732
300155097
UNC
S-256-2ZI
Steel hardened
zinc plated clear passiva...
2-56
0.054
0.1660
0.19
0.165
0.250
0.07
0.056
3607605
S-440-0ZI
3607605
300141363
UNC
S-440-0ZI
Steel hardened
zinc plated clear passiva...
4-40
0.030
0.1660
0.19
0.165
0.250
0.07
0.030
3493733
S-440-1ZI
3493733
300140000
UNC
S-440-1ZI
Steel hardened
zinc plated clear passiva...
4-40
0.038
0.1660
0.19
0.165
0.250
0.07
0.040
3493734
S-440-2ZI
3493734
300140002
UNC
S-440-2ZI
Steel hardened
zinc plated clear passiva...
4-40
0.054
0.1660
0.19
0.165
0.250
0.07
0.056
3801774
S-632-0ZI
3801774
300140003
UNC
S-632-0ZI
Steel hardened
zinc plated clear passiva...
6-32
0.030
0.1875
0.22
0.187
0.280
0.07
0.030
3493735
S-632-1ZI
3493735
300138193
UNC
S-632-1ZI
Steel hardened
zinc plated clear passiva...
6-32
0.038
0.1875
0.22
0.187
0.280
0.07
0.040
3493736
S-632-2ZI
3493736
300140004
UNC
S-632-2ZI
Steel hardened
zinc plated clear passiva...
6-32
0.054
0.1875
0.22
0.187
0.280
0.07
0.056
3801736
S-632-3ZI
3801736
300140005
UNC
S-632-3ZI
Steel hardened
zinc plated clear passiva...
6-32
0.087
0.1875
0.22
0.187
0.280
0.07
0.090
9008008
S-832-0ZI
9008008
300208914
UNC
S-832-0ZI
Steel hardened
zinc plated clear passiva...
8-32
0.030
0.2130
0.27
0.212
0.310
0.09
0.030
3493737
S-832-1ZI
3493737
300140006
UNC
S-832-1ZI
Steel hardened
zinc plated clear passiva...
8-32
0.038
0.2130
0.27
0.212
0.310
0.09
0.040
3493738
S-832-2ZI
3493738
300140007
UNC
S-832-2ZI
Steel hardened
zinc plated clear passiva...
8-32
0.054
0.2130
0.27
0.212
0.310
0.09
0.056
9008009
S-832-3ZI
9008009
300140008
UNC
S-832-3ZI
Steel hardened
zinc plated clear passiva...
8-32
0.087
0.2130
0.27
0.212
0.310
0.09
0.090
3801985
SS-024-1ZI
3801985
300147447
UNC
SS-024-1ZI
Steel hardened
zinc plated clear passiva...
10-24
0.038
0.2500
0.28
0.249
0.340
0.09
0.040
3801280
SS-024-2ZI
3801280
300179154
UNC
SS-024-2ZI
Steel hardened
zinc plated clear passiva...
10-24
0.054
0.2500
0.28
0.249
0.340
0.09
0.056
9008015
S-0420-1ZI
9008015
300140015
UNC
S-0420-1ZI
Steel hardened
zinc plated clear passiva...
1/4-20
0.054
0.3440
0.34
0.343
0.440
0.17
0.056
3576100
S-0420-2ZI
3576100
300140856
UNC
S-0420-2ZI
Steel hardened
zinc plated clear passiva...
1/4-20
0.087
0.3440
0.34
0.343
0.440
0.17
0.090
3801216
S-0420-3ZI
3801216
300154602
UNC
S-0420-3ZI
Steel hardened
zinc plated clear passiva...
1/4-20
0.120
0.3440
0.34
0.343
0.440
0.17
0.125
3800754
S-0518-1ZI
3800754
300140019
UNC
S-0518-1ZI
Steel hardened
zinc plated clear passiva...
5/16-18
0.054
0.4130
0.38
0.412
0.500
0.23
0.056
3800982
S-0518-2ZI
3800982
300151019
UNC
S-0518-2ZI
Steel hardened
zinc plated clear passiva...
5/16-18
0.087
0.4130
0.38
0.412
0.500
0.23
0.090
3801170
S-0616-1ZI
3801170
300140821
UNC
S-0616-1ZI
Steel hardened
zinc plated clear passiva...
3/8-16
0.087
0.5000
0.44
0.499
0.560
0.27
0.090
9005290
S-0813-1ZI
9005290
300217266
UNC
S-0813-1ZI
Steel hardened
zinc plated clear passiva...
1/2-13
0.120
0.6560
0.63
0.655
0.810
0.36
0.125
3800742
S-0813-2ZI
3800742
300158104
UNC
S-0813-2ZI
Steel hardened
zinc plated clear passiva...
1/2-13
0.235
0.6560
0.63
0.655
0.810
0.36
0.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表